Hitachi ZX 210 LC-3

Hitachi ZX 210 LC-3

Price
104,618 USD
Year
2012
Working hours
6670 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi ZX 210 LC-3
CategoryCrawler Excavators
Serial NumberHCMBFF00V00220550
Catalog NumberCU4446919
Manufacturing Year2012
Hours6670 h
CountryCanada
LocationCampbell River, BC
Pricing
Price Excluding Tax$ 104,618
Tax-
Price Including Tax-
Features
Additional InformationAIR CONDITIONER, AM/FM RADIO
GUARDED CAB
MANUAL WEDGE QUICK COUPLER
42" 5-TOOTH DIG BUCKET
HYDRAULIC THUMB
28" TRIPLE GROUSER SHOES
COMPLETE SPARE SET OF UNDERCARRIAGE
EPA DECAL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone