Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Excavators
Crawler Excavators
Hitachi
Quick Search
Contact dealer
Hitachi ZX160LC
2015
6066 Hours
ZIEGLER CAT
Brand
Hitachi ZX160LC
Category
Crawler Excavators
Serial Number
1FFDBC70KFE230231
Unit Number
EQ0100921
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
Hitachi ZX160LC
Home
Construction
Excavators
Crawler Excavators
Hitachi
Hitachi ZX160LC
Year
2015
Working hours
6,066 h
Print
Add to favorites
‹
›
×
Videos of Hitachi ZX160LC
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
72,800
ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
Hitachi ZX160LC
Ziegler CAT
Category
Crawler Excavators
Serial Number
1FFDBC70KFE230231
Unit Number
EQ0100921
Catalog Number
10065619
Year
2015
Hours
6,066 h
Country
United States
Location
SHAKOPEE, United States
Pricing
Price Excluding Tax
72,800
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
ROPS
ROPS
Pattern Changer
Pattern Changer
Additional information
AIR SUSPENSION
HEATED SEAT
REARVIEW CAMERA
JD-LINK
ENGINE COOLANT HEATER
PATTERN CHANGER
TIER 4 INTERIM EMISSIONS
10' 2" STICK LENGTH
16' 9" BOOM
JRB HYDRAULIC COUPLER
DEERE 42" DIG BUCKET WITH WIDE TEETH
28" TRIPLE GROUSR SHOES
10' 2" STICK
16' 9" BOOM
28" TRIPLE GROUSR SHOES
AIR SUSPENSION
AUX HYDRAULICS 1-WAY OR 2-WAY FLOW BUT THE LINES ARE CAPPED OFF WITH THE LINES ONLY GOING HALF WAY UP THE BOOM
CAB
DEERE 42" DIG BUCKET WITH WIDE TEETH
28" TRIPLE GROUSR SHOES
ENGINE COOLANT HEATER
HEATED SEAT
HEATER WITH A/C
JD-LINK
JRB HYDRAULIC COUPLER
LIGHTS
REARVIEW CAMERA
SMALL EXCAVATOR
STANDARD RADIO
TIER 4 INTERIM EMISSIONS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
10
6
0
s.o.s. taken
No
bumper
Good
car body
Good
counterweight
Good
crankcase guard / battery box
Fair
decals
Fair
draw bar
Fair
eng. enclose hood / stack
Fair
engine doors
Good
fuel tank
Good
grab irons
Good
hood
Good
main frame welds
Good
NO CRACKS WERE SEEN.
paint
Fair
LOOKS NORMAL FOR HRS AND AGE.
radiator grill & shroud
Good
sheet metal
Fair
steps / ladder
Good
safety items
2
2
0
cab guards
No
rops
Yes
THE ROPS ARE CLEAN.
rops certification tag
No
THE TAG IS MISSING.
safety decals in place
Yes
safety decals legible
Yes
brake hold
Fair
horn
Good
seat belts
Good
swing brake
Fair
gauges, operator station, console
10
3
0
back up alarm
Yes
codes active
Yes
ACTIVE CODE 102-01.
current o&mm
Yes
excessive logged codes
No
air conditioner
Good
dash console
Good
door latches
Good
floor boards
Good
gauges
Good
glass/mirrors
Good
heater
Good
interior lights
Good
meter
Good
ACURATE
product link
Good
JD LINK
seat cushion / arm rest
Fair
AIR SUSPENSION.
switches
Fair
windshield wipers
Fair
engine
5
4
0
blow by
Yes
MODERATE
compression in radiator
No
epa decal
Yes
INTERIM TIER 4
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
anti-freeze color
NORMAL COLOR
oil pressure (h/l/n)
NORMAL
smoke (b/d/l/w)
NORMAL
air cleaners
Fair
belts / pulleys
Fair
emission system
Good
THE EMISSIONS SYSTEM IS FUNCTIONING NORMAL.
engine supports
Good
exhaust / muffler
Good
fuel injection system
Good
governor
Good
operating condition - engine
Fair
turbocharger / blower
Fair
ACTIVE CODE. 102-01
cooling system
6
0
0
leaks
No
notes - cooling system
THE COOLING SYSTEM IS FUNCTIONING NORMAL IN 85 DEGREE WEATHER.
coolers
Good
fan
Good
fan drive
Good
hoses
Good
radiator
Good
water pump
Good
electrical, starting and charging system
4
1
0
block heater
Yes
alternator
Good
batteries / cables
Good
lighting
Good
starter
Good
wiring
Fair
hydraulics
7
6
0
notes - hydraulics
THE HYDRAULICS ARE PERFORMING NORMAL OVERALL.
boom cylinder
Good
bucket cylinder
Good
control linkage
Fair
hose lines
Fair
hydraulic swivel
Good
operating condition - hydraulics
Good
pump drive
Fair
pumps & valves
Fair
stick cylinder
Good
swing gear
Fair
MINOR PLAY ONLY.
swing motors
Fair
tank
Good
travel motors
Good
TRACKING STRAIGHT & SPOT TURNING ON DRY MATERIAL.
boom
2
1
0
boom length (actual length)
16 9"
boom condition
Good
boom pins
Good
pins & bushings - boom
Fair
stick
1
2
0
stick length
10 2"
pins & bushings - stick
Fair
stick conditions
Good
stick pins
Fair
bucket
2
2
1
quick coupler
Yes
brand
DEERE DIG.
quick coupler (make/model)
JRB HYDRAULIC
width
42 INCH
bucket bottom
Poor
bucket linkage
Fair
bucket mounts
Good
bucket sides
Good
teeth / adapters
Fair
undercarriage
2
0
0
Condition
Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Link Part Number
D76220E-L
Track Shoes
28 INCH TRIPLE GROUSER SHOES.
Track Frame - Left
Good
Track Frame - Right
Good
Carrier Rollers Front
112.75MM
114.5MM
75
55
Carrier Rollers Rear
117MM
117MM
30
30
Idlers Front
BEARINGS ARE OUT
20MM
130
30
Links
113MM
116.5MM
70
35
Pins & Bushings (External)
55.75MM
55.75MM
65
65
Pins & Bushings (Internal)
768MM
768MM
45
45
Segments
75
75
Track Roller 7
AVE 146.5MM
146.5MM
20
20
Track Shoes (Width)
24MM
24MM
10
10
final drives
1
1
0
notes - final drives
OILS ARE LEVEL
housings
Good
planetaries / diff
Fair
comments, misc. repairs, general remarks
comment 1
THE ENGINE IS RUNNING SMOOTH OVERALL BUT HAS AN ACTIVE CODE FOR LOW BOOST PRESSURE.
comment 2
THE BUCKET LINKAGE, BOOM TO STICK JOINT SHOWING WEAR. THE BOOM MOUNT AND BOOM CYLINDERS CAN RUN ANOTHER SEASON.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Hitachi ZX160LC on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.