Quick Search

Hitachi ZX160LC

Hitachi ZX160LC

Year
2014
Working hours
8,470 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Shakopee, MN
+1 612 246 7500
Show phone number
Basic information
BrandHitachi ZX160LC
Ziegler CAT
CategoryCrawler Excavators
Serial Number1FFDBC70AEE230136
Unit NumberEQ0100834
Catalog Number10065686
Year2014
Hours8,470 h
CountryUnited States
LocationSHAKOPEE, United States
Pricing
Price Excluding Tax55,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB ROPS
HEATER
A/C
LIGHTS
STANDARD RADIO
AIR SUSPENSION SEAT
HEATED SEAT
REARVIEW CAMERA
JD-LINK
ENGINE COOLANT HEATER
TIER 4 INTERIM EMISSIONS
PATTERN CHANGER
10' 2" STICK LENGTH
16' 9" BOOM
AUX HYDRAULICS 1-WAY OR 2-WAY FLOW
JRB HYDRAULIC COUPLER
CENTRAL FABRICATORS 42" DIG BUCKET WITH WIDE TEETH
28" TG SHOES

SMALL EXCAVATOR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
760
  • No
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
safety items
120
  • No
  • YesTHE ROPS ARE CLEAN.
  • Yes
  • Yes
  • Fair
  • Good
  • Fair
gauges, operator station, console
920
  • Yes
  • Yes
  • GoodCOOLING.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE
  • FairAIR SUSPENSION.
  • Good
  • Fair
engine
610
  • YesMODERATE OVERALL
  • No
  • YesINTERIM TIER 4.
  • Yes
  • No
  • Yes
  • No
  • NORMAL COLOR & LEVEL.
  • THE ENGINE IS RUNNING SMOOTH WITH GOOD OVERALL POWER.
  • NORMAL
  • NORMAL
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • THE COOLING SYSTEM IS FUNCTIONING NORMAL IN 85 DEGREE WEATHER.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
320
  • Yes
  • Good
  • Good
  • Fair
  • Good
  • Fair
hydraulics
930
  • NORMAL LEVEL & COLOR.
  • Good
  • GoodBUCKET CYLINDER ROD END 1/16 INCH PLAY.
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMINOR PLAY.
  • Good
  • Good
  • FairITS SPOT TURNING ON DRY MATERIAL.
boom
210
  • 16 FOOT 9 INCHES.
  • Good
  • Good
  • Fair
stick
210
  • 10 FOOT 2 INCHES.
  • Fair
  • Good
  • Good
bucket
230
  • Yes
  • CENTRAL FABRICATORS DIG
  • THE BUCKET & LINKAGES ARE CURRENTLY FUNCTIONAL.
  • JRB HYDRAULIC
  • 42 INCH
  • Good
  • Fair
  • Good
  • Fair
  • Fair
undercarriage
020
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Link Part Number0003252
Track Shoes28 INCH TRIPLE GROUSER SHOES.
Track Frame - LeftFair
Track Frame - RightFair
Carrier Rollers Front115MM114MM5060
Carrier Rollers Rear113.75MM115MM6250
Idlers Front20MM20MM3030
Links102.5MM102.5MM3232
Pins & Bushings (External)55MM55MM8080
Pins & Bushings (Internal)765.5MM765.5MM3030
Segments9090
Track Roller 8AVE 144.25MM144.25MM3030
Track Shoes (Width)24.75MM24.75MM88
final drives
110
  • BOTH ARE LEVEL.
  • Good
  • Fair
comments, misc. repairs, general remarks
  • THE MACHINE IS CURRENTLY OPERATING TO NORMAL LEVELS WITH SMOOTH ENGINE. THE HYDRAULICS ARE PERFORMING FAIR TO NORMAL
  • THE BOOM MOUNT & CYLINDER LINKAGES ARE SHOWING SOME WEAR. THE U/C IS FUNCTIONAL. OVERALL HIGHER HOUR MACHINE THAT IS MEETING WORKING CONDITION.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering