Hitachi EX200LC

Hitachi EX200LC

Price
24,904 USD
Year
1994
Working hours
14623 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi EX200LC
CategoryCrawler Excavators
Serial Number147-73404
Unit Number73404-A
Catalog NumberCU4440913
Manufacturing Year1994
Hours14623 h
CountryUnited States
LocationNovi, MI
Pricing
Price Excluding Tax$ 24,904
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
Additional InformationHITACHI- CAB, 1PC BOOM, 9'7 STK, BKT, 31.5" PADS
AS IS, WHERE IS
PLEASE CALL FOR MACHINE LOCATION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • FairDented a little.
  • FairBoth sides are dented a little.
  • GoodScratched
  • Good
  • FairWarning decals are worn.
  • FairHood is dented a little and weather stripping is missing and latch is missing held shut with a bungee
  • FairBoth are dented and left side is rusting through.
  • Good
  • FairRight front lower is bent and left front lower has been welded to cab.
  • Fair
  • Good
  • FairFaded and scratched also has surface
  • FairPlastic inside cab is dirty and plastic is ripped at lower joystick control and right side panel.
  • Good
  • Fair
  • FairToolbox step is bent
  • Yes
  • No
  • No
safety items
  • Good
  • FairInoperable
  • Good
  • No
  • Yes
  • Yes
  • YesSome are getting worn.
gauges, operator station, console
  • Good
  • Good
  • Good
  • FairFloormat is worn and dirty.
  • Good
  • FairNo outside mirrors.
  • Good
  • Good
  • Good
  • Fair
  • FairCushions are dirty and bottom cushion has a hole and both arm rests are worn. Headrest is also missing.
  • FairA couple buttons are busted
  • FairInoperable
  • YesInoperable
  • No
  • No
  • No
  • No
  • Full
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Green
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairRight boom light is missing.
  • Good
  • FairHas a couple splices.
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairShows normal wear
  • Good
  • FairShows normal wear
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • PoorBoth sides of boom at upper pin bosses have been welded and are cracked.
  • Fair
  • FairP&B have a 1/16” of movement
stick
  • FairP&B have a 1/16”- of movement.
  • Good
  • Fair
  • 9’7” Stick
bucket
  • FairShows wear and has been plated.
  • FairAll H-Link P&B have some movement.
  • Good
  • FairShow normal wear.
  • FairShow normal wear
  • No
  • 49” Bkt
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front118118
Carrier Rollers Rear149116
Idlers Front2020
Links104104
Pins & Bushings (External)5657
Track Roller 2151150
Track Roller 3150151
Track Roller 4151150
Track Roller 5149150
Track Roller 6149150
Track Roller 7149150
Track Shoes (Width)2222
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes31.5” Pads
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone