Hitachi EX200LC5

Hitachi EX200LC5

Price
29,500 USD
Year
1998
Working hours
7721 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi EX200LC5
CategoryCrawler Excavators
Serial Number14MP085908
Unit NumberCON0773
Catalog NumberCU4458722
Manufacturing Year1998
Hours7721 h
CountryUnited States
LocationSacramento, CA
Pricing
Price Excluding Tax$ 29,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
THUMB, HYDRAULICTHUMB, HYDRAULIC
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesEngine oil sample only.
safety items
  • Good
  • Good
  • Poor
  • Good
  • No
  • NoCab non Rops.
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
  • PoorNon op
  • Fair2” seat belt looks original.
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
engine
  • FairOuter air filter dusty inner air filter good.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Green
  • Ok
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairBoom light non op.
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • FairBoth boom cylinders are leaking from rod seals.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • FairThumb cylinder weeping at rod seal.
  • Good
  • Hydraulic quick coupler cylinder leaks when activated.
attachments / work tools
  • Yes28” PSM thumb.
boom
  • Good
  • Good
  • Good
stick
  • Good
  • FairStick has been plated at lower end of stick . Looks ok .
  • Good
  • 9ft 8”
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • JB Hendrix
  • 24” WBM tooth bucket.
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
comments, misc. repairs, general remarks
  • Machine runs and operates good with exceptions of repairs noted machine is in overall good condition.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Mike Dutro
Telephone:+1 916 899 8960
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone