Ford / New Holland E305EL

Ford / New Holland E305EL

Price
On Request
Year
2006
Working hours
9122 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFord / New Holland E305EL
CategoryCrawler Excavators
Serial NumberG5636
Unit NumberNEWHO05636
Catalog NumberCU4453537
Manufacturing Year2006
Hours9122 h
CountryGermany
LocationTeningen-nimburg
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationENGINEPOWER: 204 HP
OPERATING WEIGHT: 32 T
UNDERCARRIAGE TRACK LINKS: 60 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
LENGTH OF STICK: 3100 MM
TRACK SHOES (PADS) CONDITION: 70 %
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
TRACK SHOES (PADS) WIDE: 600 MM
CUTTING WIDTH: 2400 MM
UNDERCARRIAGE CARRIER ROLLERS: 50 %
BUCKET CONDITION: 10 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Reinhold Pauli
Germany
Telephone:+49 7663 9311 29
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone