Ford / New Holland E195

Ford / New Holland E195

Price
52,159 USD
Year
2012
Working hours
3610 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFord / New Holland E195
CategoryCrawler Excavators
Serial NumberNEWHO02163
Unit NumberNEWHO02163
Catalog NumberCU4486717
Manufacturing Year2012
Hours3610 h
CountryGermany
LocationOsnabrück
Pricing
Price Excluding Tax$ 52,159
Tax (19%)$ 9,910
Price Including Tax$ 62,069
Features
Additional InformationUNDERCARRIAGE SPROCKETS: 60 %
OPERATING WEIGHT: 20 T
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE CARRIER ROLLERS: 60 %
TRACK SHOES (PADS) CONDITION: 60 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thomas Wolthaus
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone