Fiat-Kobelco SK230SRLC

Fiat-Kobelco SK230SRLC

Price
88,200 USD
Year
2014
Working hours
3978 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFiat-Kobelco SK230SRLC
CategoryCrawler Excavators
Serial NumberYB0705082
Unit NumberYB0705082
Catalog NumberCU4490768
Manufacturing Year2014
Hours3978 h
CountryGermany
LocationIllingen
Pricing
Price Excluding Tax$ 88,200
Tax (19%)$ 16,758
Price Including Tax$ 104,958
Features
Additional InformationUNDERCARRIAGE CARRIER ROLLERS: 80 %
CUTTING WIDTH: 600 MM
UNDERCARRIAGE TRACK BUSHINGS: 80 %
BUCKET CONDITION: 70 %
UNDERCARRIAGE TRACK LINKS: 80 %
CUTTING WIDTH: 2200 MM
UNDERCARRIAGE IDLERS: 80 %
BUCKET 2 CONDITION: 70 %
TRACK SHOES (PADS) WIDE: 600 MM
TRACK SHOES (PADS) CONDITION: 80 %
UNDERCARRIAGE TRACK ROLLERS: 80 %
UNDERCARRIAGE SPROCKETS: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Christof Decker
Germany
Telephone:+49 2630 941923
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone