Exodus MX447L

Exodus MX447L

Price
199,900 USD
Year
2010
Working hours
4111 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandExodus MX447L
CategoryCrawler Excavators
Serial Number447-10-009
Unit Number16W00747
Catalog NumberCU2481678
Manufacturing Year2010
Hours4111 h
CountryUnited States
LocationMount Vernon, WA
Pricing
Price Excluding Tax$ 199,900
Tax-
Price Including Tax-
Details
Additional Information41 GPM BOSTCH REX-ROTH PUMP
50'2" HORIZONTAL & 56'5" VERTICA
59" X 20.5" SOLID RUBBER TIRES
AND 18'8" HEIGHT
ASSISTANCE
COMMUNICATION
DEDICATED TO SWING MOTOR
DIAGNOSTIC & MONITORING W/MODEM
ETHER INJECTION FOR COLD START
EXTRA LARGE CAB W/GROUND ACCESS
HYDR FANS WITH OVERSIZED
INGERSOLL RAND EXODUS MX447L
RADIATORS
VARIABLE FLOW/AUTO REVERSE ENG &
Features
Additional Information41 GPM BOSTCH REX-ROTH PUMP
50'2" HORIZONTAL & 56'5" VERTICA
59" X 20.5" SOLID RUBBER TIRES
AND 18'8" HEIGHT
ASSISTANCE
COMMUNICATION
DEDICATED TO SWING MOTOR
DIAGNOSTIC & MONITORING W/MODEM
ETHER INJECTION FOR COLD START
EXTRA LARGE CAB W/GROUND ACCESS
HYDR FANS WITH OVERSIZED
INGERSOLL RAND EXODUS MX447L
RADIATORS
VARIABLE FLOW/AUTO REVERSE ENG &
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources