Quick Search

Doosan DX350LC

Doosan DX350LC

Year
2015
Working hours
5,207 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Call Foley, KS
+316 943 4211
Show phone number
Basic information
BrandDoosan DX350LC
Foley Equipment Company
CategoryCrawler Excavators
Serial NumberF1010117
Unit Number24B136
Catalog Number10109208
Year2015
Hours5,207 h
CountryUnited States
LocationCall Foley, United States
Pricing
Price Excluding Tax110,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
MirrorsMirrors
Hand and Foot ControlHand and Foot Control
Radio - AM FM RadioRadio - AM FM Radio
Additional information.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

2015 DOOSAN DX350LC
5207 HOURS
FAULTS INCLUDING SAFETY ITEMS
MACHINE IS SOLD AS IS, WHERE IS,
SERIAL NUMBER F1010117
WITH ALL KNOWN AND UNKNOWN
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
970
  • Yes
  • FairCab has 2 impact areas on right front ROPS beam. Impact areas only appear scratched, no dented observed.
  • Good
  • Good
  • GoodMinor scratching present
  • FairBattery covers missing plastic hardware, not secure in place
  • Good
  • Good
  • FairRight door dented
  • Good
  • FairCatwalk grab iron bent
  • Good
  • FairScratched and faded
  • Good
  • Good
  • FairPanel under cab dented. 2 panels on bottom of superstructure dented.
  • FairLF UC step bent and broken. RF UC step bent. Catwalk step bent.
safety items
311
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • FairCab has 2 impact areas on right front ROPS beam. Impact areas only appear scratched, no dented observed. Inside left middle beam has 2 threaded holes in beam. Holes appear factory, but cannot verify.
  • PoorNeeds replaced
  • Good
gauges, operator station, console
1310
  • No
  • No
  • Yes
  • Customer has own last service decal in cab. Hand controls not mounted to foot pedals.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairTorn/cut
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • YesMinor amount
  • Yes
  • Yes
  • Yes
  • No
  • No
  • YesSeeping leaks on valve covers hoses.
  • No
  • Green
  • Ok
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • Good
  • FairCovers missing plastic hardware. Coupler hardwired to battery.
  • Good
  • Good
  • Good
hydraulics
1200
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
310
  • No
  • No
  • Good
  • Good
  • Good
  • FairSome play, 1/4” or less
boom
010
  • FairCustomer welded bracket on boom
stick
010
  • 13’1”
  • FairCustomer welded bracket on stick
bucket
330
  • ESCO
  • RH131425
  • 60”
  • Front pin grabber of QC appears worn/gapped. Coupler operated as should and secured bucket in place. Couple has some play 1/4” or more. Coupler cylinder has seeping leak at wiper seal.
  • JRB
  • Yes
  • Good
  • FairCustomer welded bracket to left link
  • Good
  • Good
  • FairHas wear, still usable
  • FairHave wear, still usable
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE50% or less.
Notes - UNDERCARRIAGEUC is Doosan brand.
Track Shoes850mm
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • MACHINE IS ON CONSIGNMENT BY A LOCAL CONTRACTOR. SELLING AS IS WHERE IS WITH ALL KNOWN AND UNKNOWN FAULTS INCLUDING SAFETY ITEMS. NO WARRANTY EXPRESSED OR IMPLIED. HOURS MAY VARY AS IT IS STILL IN USE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering