Quick Search

Doosan DX300LC-5

Doosan DX300LC-5

Year
2017
Working hours
2,273 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Saint Cloud, MN
+1 612 246 7500
Show phone number
Basic information
BrandDoosan DX300LC-5
Ziegler CAT
CategoryCrawler Excavators
Serial NumberDWGCECEAJH1030146
Unit NumberEQ0100919
Catalog Number10066150
Year2017
Hours2,273 h
CountryUnited States
LocationSAINT CLOUD, United States
Pricing
Price Excluding Tax115,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCAB ROPS
HEATER
A/C
LIGHTS
RADIO USB
REARVIEW CAMERA
AIR SUSPENSION & HEATED SEAT
TIER 4 FINAL EMISSIONS
HAND CONTROLLED PATTERN CHANGER
20' 5" BOOM LENGTH
10' 2" STICK LENGTH
AUX HYDRAULICS 1-WAY OR 2-WAY FLOW
EMPIRE 55" ROUND CORNER SAND BUCKET

DZ HYDRAULIC EXCAVATOR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1320
  • No
  • THER MACHINE IS STRAIGHT OVERALL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodLOOKS GOOD OVERALL.
  • Good
  • Fair
safety items
310
  • No
  • YesTHE ROPS ARE CLEAN.
  • YesCERTIFICATION IS IN PLACE.
  • Yes
  • Yes
  • Good
  • Good
  • FairFUNCTIONAL.
  • Good
gauges, operator station, console
1020
  • Yes
  • No
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE
  • Good
  • Good
  • Fair
engine
810
  • No
  • No
  • YesTIER 4 FINAL.
  • Yes
  • No
  • No
  • No
  • NORMAL COLOR & LEVEL.
  • THE ENGINE IS RUNNING SMOOTH.
  • NORMAL
  • NORMAL
  • Good
  • Fair
  • GoodTHE EMISSIONS SYSTEM IS PERFORMING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • GoodHYD
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • THE HYDRAULICS ARE PERFORMING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTRACKING STRAIGHT.
boom
300
  • 20 FOOT 5 INCHES
  • Good
  • Good
  • Good
stick
300
  • 10 FOOT 2 INCHES
  • Good
  • Good
  • Good
bucket
500
  • No
  • EMPIRE ROUND CORNER SAND
  • THE BUCKET & LINKAGES ARE ALL IN GOOD CONDITION.
  • 55 INCH
  • GoodTHE BOTTOM LOOKS NEW.
  • Good
  • Good
  • Good
  • GoodBASE EDGE LOOKS NEW
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Link Part NumberDOOSAN
Notes - UNDERCARRIAGETHE U/C IS IN GOOD FUNCTIONAL CONDITION.
Track Shoes31.5 INCH TRIPLE GROUSER SHOES.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front141MM141MM3030
Carrier Rollers Rear140.75MM140.75MM3535
Idlers Front26.25MM26.25MM2525
Links115.75MM115.75MM33
Pins & Bushings (External)65.75MM65.75MM3030
Pins & Bushings (Internal)866.5MM866.5MM1010
Segments3030
Track Roller 9AVE 179MM179MM99
Track Shoes (Width)35MM35MM22
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • THE MACHINE IS RUNNING SMOOTH AND OPERATING NORMAL. THE ENGINE IS SMOOTH & THE HYDRAULICS ARE PERFORMING NORMAL. THE LINKAGES ARE TIGHT OVERALL WITH THE U/C IN GOOD FUNCTIONAL CONDITION.
  • PM 4 being performed 9-20-23.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering