Quick Search

Doosan DX140LCR5

Doosan DX140LCR5

Year
2021
Working hours
2,749 h
Videos of Doosan DX140LCR5
Videos of Doosan DX140LCR5
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Sedalia, MO
+316 943 4211
Show phone number
Basic information
BrandDoosan DX140LCR5
Foley Equipment Company
CategoryCrawler Excavators
Serial NumberDHKCEBBSKM0002851
Unit NumberWGU0119
Catalog Number10067102
Year2021
Hours2,749 h
CountryUnited States
LocationSedalia, United States
Pricing
Price Excluding Tax105,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
AIR CONDITIONERAIR CONDITIONER
CARBODY, STANDARDCARBODY, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
THUMB, HYDRAULICTHUMB, HYDRAULIC
STICK, MEDIUMSTICK, MEDIUM
Additional information**RED TAG SPECIAL**
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1520
  • No
  • FairSMALL DENT UNDER CAB
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCOVER OVER BLADE CYLINDER IS BENT SOME - USABLE
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
1110
  • Yes
  • Yes
  • Yes
  • FairCOVER OVER FUSE PANEL IS TAPED DOWN
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • YesNOT COMPATIBLE WITH BUCKET ON UNIT. LEFT TINE RUBS END TOOTH, PUTTING SIDE PRESSURE ON IT
boom
200
  • Good
  • Good
stick
200
  • 9’
  • Good
  • Good
bucket
420
  • DOOSAN
  • 36"
  • Good
  • Good
  • Good
  • Good
  • FairWORN SOME - USABLE
  • FairWORN SOME - USABLE
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Average Life Remaining - UNDERCARRIAGEMORE THAN 50%
Track Frame - LeftGood
Track Frame - RightGood
final drives
200
  • Good
  • Good
comments, misc. repairs, general remarks
  • PERFORMED PM 2 SERVICE - 2749 HOURS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering