Quick Search

Doosan DX140LCR-5

Doosan DX140LCR-5

Price
On Request
Year
2017
Working hours
4,150 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Zeppelin Baumaschinen
Mülheim-kärlich
+49 2630941923
Show phone number
  • Basic information
  • Details
Basic information
BrandDoosan DX140LCR-5
CategoryCrawler Excavators
Serial Number1596
Unit Number1596
Catalog Number4853684
Year2017
Hours4,150 h
CountryGermany
LocationMülheim-kärlich
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationTRACK SHOES (PADS) CONDITION: 70 %
UNDERCARRIAGE TRACK LINKS: 70 %
UNDERCARRIAGE TRACK BUSHINGS: 70 %
UNDERCARRIAGE SPROCKETS: 70 %
UNDERCARRIAGE TRACK ROLLERS: 70 %
UNDERCARRIAGE IDLERS: 70 %
OPERATING WEIGHT: 15.5 T
UNDERCARRIAGE CARRIER ROLLERS: 70 %
ENGINEPOWER: 117 HP
CUTTING WIDTH: 500 MM
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering