Caterpillar 301.7-05CR

Caterpillar 301.7-05CR

Price
28,850 USD
Year
2019
Working hours
149 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 301.7-05CR
CategoryCrawler Excavators
Serial NumberJH701108
Unit NumberDB000581
Catalog NumberCU4675770
Manufacturing Year2019
Hours149 h
CountryUnited States
LocationHilton Head, SC
Pricing
Price Excluding Tax28,850 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
LIGHTINGLIGHTING
THUMB, MECHANICALTHUMB, MECHANICAL
STICK, LONGSTICK, LONG
Additional InformationQualifies for CAT Certified Used (CCU),
Unit includes Thumb, 39" Dredge Bkt and 18" GP Bkt

*2 WAY CONTROL
*301.7 05A HYDRAULIC EXCAVATOR
*ACCUMULATOR
*ALARM, TRAVEL
*BATTERY DISCONNECT, CANOPY
*BOOM LIGHT, BRACKET AND GUARD
*BOOM LIGHT, STANDARD
*CANOPY, WITH ROPS
*CAT KEY, WITH PASS CODE OPTION
*CTRL, 1ST AUX/2 WAY, JSTK
*DRAIN, ECOLOGY
*ENGINE, EPA T4
*FILM, ROPS, ISO
*FLOORMAT, CANOPY, W/TRAVEL
*LINES, 1ST AUX, LONG STICK
*LINES, BOOM, WITHOUT BLCV
*LINES, BUCKET, LONG STICK
*LINES, STICK, WITHOUT SLCV
*LINKAGE, BUCKET, W/LIFTING EYE
*NO PRODUCT LINK
*SEAT, NON SUSPENSION, VINYL
*STICK, LONG, W/THUMB BRACKET
*TRACK, 9", RUBBER BELT
*TRAVEL LEVERS AND PEDALS
*UNDERCARRIAGE, EXPANDABLE
LANE 1 ORDER
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
*FILM, INC. CANADA
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*FILMS, ANSI
PACKING, LAST MILE PROGRAM
Features
Accessories
LIGHTINGLIGHTING
THUMB, MECHANICALTHUMB, MECHANICAL
STICK, LONGSTICK, LONG
Additional InformationQualifies for CAT Certified Used (CCU),
Unit includes Thumb, 39" Dredge Bkt and 18" GP Bkt

*2 WAY CONTROL
*301.7 05A HYDRAULIC EXCAVATOR
*ACCUMULATOR
*ALARM, TRAVEL
*BATTERY DISCONNECT, CANOPY
*BOOM LIGHT, BRACKET AND GUARD
*BOOM LIGHT, STANDARD
*CANOPY, WITH ROPS
*CAT KEY, WITH PASS CODE OPTION
*CTRL, 1ST AUX/2 WAY, JSTK
*DRAIN, ECOLOGY
*ENGINE, EPA T4
*FILM, ROPS, ISO
*FLOORMAT, CANOPY, W/TRAVEL
*LINES, 1ST AUX, LONG STICK
*LINES, BOOM, WITHOUT BLCV
*LINES, BUCKET, LONG STICK
*LINES, STICK, WITHOUT SLCV
*LINKAGE, BUCKET, W/LIFTING EYE
*NO PRODUCT LINK
*SEAT, NON SUSPENSION, VINYL
*STICK, LONG, W/THUMB BRACKET
*TRACK, 9", RUBBER BELT
*TRAVEL LEVERS AND PEDALS
*UNDERCARRIAGE, EXPANDABLE
LANE 1 ORDER
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
*FILM, INC. CANADA
*SOFTWARE, CODED START
*SOFTWARE, PROPORTIONAL CONTROL
*SOFTWARE, STICK STEER CONTROL
*FILMS, ANSI
PACKING, LAST MILE PROGRAM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • bucket
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
boom
  • Good
  • Good
  • Good
bucket
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone