Quick Search

Caterpillar 390FL

Caterpillar 390FL

Price
XDR 824,250
Year
2018
Working hours
4,512 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CLEVELAND BROTHERS EQUIPMENT COMPANY INC
Pittston, PA
+1 866 532 9023
Show phone number
Basic information
BrandCaterpillar 390FL
CategoryCrawler Excavators
Serial NumberHNG00204
Unit NumberUT20128
Catalog Number10055934
Year2018
Hours4,512 h
CountryUnited States
LocationPittston, United States
Pricing
Price Excluding Tax824,250 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationSTARTING AID, ETHER
WASHER WIPER
WALKWAYS
COUNTERWEIGHT,REMOVAL(ANSI)
COLD WEATHER STARTING 120V PKG
HOOD & COVER
UNDERCARRIAGE
FUEL TANK W/FAST FILL SYSTEM
BATTERY (COLD WEATHER)
JC LINKAGE
CAT 390FL TRACK EXCAVATOR
AIR CONDITIONING
EROPS
QUICK DRAINS, READY (OIL)
HEATER, ENGINE COOLANT (120V)
JOYSTICK, THUMB WHEEL
ALARM, TRAVEL
PEDAL, STRAIGHT TRAVEL
SEAT,H-BACK,HEATER,S/AIR,COOL
BEACON ELECTRICAL OUTLET
CAMERA, REAR VIEW
SEAT BELT, 2IN
27FT 7IN BOOM
9FT 7IN STICK
26IN TRACK SHOE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1410
  • Yes
  • No
  • No
  • Good
  • FairThree Bent catwalks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Ok
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
210
  • FairThe bottom of the boom is gouged
  • Good
  • Good
stick
210
  • 9’6”
  • Good
  • FairThe inside of the nose is dented
  • Good
bucket
600
  • No
  • Cat
  • 96 inch
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTips are 80% remaining
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
CannonOk
Carrier RollersOk
IdlersOk
Link Part Number296-4360
LinksOk
Pins & Bushings (External)Ok
Pins & Bushings (Internal)Ok
SegmentsOk
Track ShoesOk
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front189 mm189 mm55
Carrier Rollers Rear189 mm189 mm55
Idlers Front23 mm23 mm77
Links154 mm154 mm1818
Pins & Bushings (External)87 mm87 mm2828
Pins & Bushings (Internal)10.25 inches10.25 inches00
Segments2525
Track Roller 123 mm23 mm1010
Track Roller 223 mm23 mm1010
Track Roller 323 mm23 mm1010
Track Roller 423 mm23 mm1010
Track Roller 523 mm23 mm1010
Track Roller 623 mm23 mm1010
Track Roller 723 mm23 mm1010
Track Roller 823 mm23 mm1010
Track Roller 923 mm23 mm1010
Track Shoes (Width)36 inch36 inch55
final drives
200
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering