Caterpillar 390FL

Caterpillar 390FL

Price
431,500 USD
Year
2014
Working hours
10799 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 390FL
CategoryCrawler Excavators
Serial NumberMGF00157
Catalog NumberCU4454661
Manufacturing Year2014
Hours10799 h
CountryUnited States
LocationMountain Iron, MN
Pricing
Price Excluding Tax$ 431,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM RADIOAM FM RADIO
STICK, SHORTSTICK, SHORT
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • FairMinor dents.
  • PoorBent IR and RR see pictures.
  • FairPaint scratched.
  • PoorMissing hold down bolts.
  • FairDirty
  • GoodGood Condition
  • GoodOk no damage.
  • GoodNo damage found.
  • GoodOk no leaks found.
  • GoodOK no damage.
  • GoodOk no damage.
  • GoodWhat can be seen is OK.
  • FairVery stained and dirty.
  • GoodNo damage found.
  • GoodGood Condition
  • FairMinor dents in front of the cab.
  • GoodOK no damage.
  • YesDetailing required.
  • No
  • YesSOS taken before machine arrived at the shop.
  • Fair Appearance.
safety items
  • GoodOK
  • PoorFire Suppression went off in the pump compartment over a year ago at site.
  • GoodOK
  • GoodOK
  • GoodOK
  • No
  • Yes
  • Yes
  • YesDirty, but legible.
gauges, operator station, console
  • FairUnable to test, ambient temp too low.
  • FairVery Dirty
  • GoodOK
  • GoodOK
  • FairVery dirty.
  • GoodAll work.
  • FairVery dirty but no cracks found.
  • GoodGood Heat
  • GoodOK
  • GoodOK
  • PoorExpired
  • FairVery dirty needs cleaning.
  • GoodAll work
  • GoodOK
  • YesOK
  • No
  • No
  • No
  • Yes
  • 62%
  • 86%
  • Has faults for def system.
engine
  • FairShould replace soon.
  • FairMinor weather checking.
  • GoodOk no damage.
  • GoodOK no damage.
  • GoodNo leaks found.
  • GoodNo leaks at full pump.
  • FairFair Condition.
  • FairCover torn, but no leaks found.
  • YesVery little.
  • No
  • No
  • NoHyd overfull and coolant is a half gallon low.
  • No
  • NoNone found.
  • No
  • Red
  • Engine derated due to emissions faults.
  • 58 psi idle cold, unable to get high idle spec due to derate.
  • Very little grey at start up.
cooling system
  • GoodNo leaks found.
  • GoodNo Damage.
  • GoodNo Damage.
  • GoodNo leaks found.
  • FairNeeds cleaning.
  • GoodNo leaks.
  • NoNone found.
  • Level is slightly low.
electrical, starting and charging system
  • GoodOK 28.2 volts.
  • GoodNew batteries.
  • GoodOK
  • GoodOK
  • GoodWhat can be seen is OK.
  • Yes
  • Yes
hydraulics
  • GoodNo leaks found.
  • GoodNo leaks found.
  • GoodOK
  • FairMinor weathering
  • GoodNo leaks found.
  • GoodOperates normally.
  • FairMinor weathering.
  • FairLevel slightly low.
  • GoodOK
  • PoorDrifts
  • GoodOK
  • GoodNo leaks found.
  • GoodNo leaks found.
  • FairLots of dirt in compartment but no leaks found.
  • Both OK.
boom
  • FairVery dirty but no damage found.
  • GoodLess than 1/16" play.
  • GoodLess than 1/16" play.
  • Unable to measure.
stick
  • FairUnable to test, not on machine.
  • FairFair condition, very dirty
  • FairUnable to test, not on machine.
  • No damage found.
  • 113"
bucket
  • FairNormal wear
  • FairNot on machine, unable to check wear.
  • FairNot on machine, unable to check wear.
  • GoodGood Condition
  • FairFair condition
  • No
  • Cat
  • Fair to good condition
  • Illegible
  • 73" inside dimension
final drives
  • GoodNo leaks or damage
  • GoodNo leaks see sos.
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Idlers Front242388
Links1.381.394949
Track Shoes (Width)2.722.748080
Pins & Bushings Turned?No
Notes - UNDERCARRIAGEStretch 1055 left and 1050 right 100% worn.
comments, misc. repairs, general remarks
  • Machine is in fair condition. It does have some damage, and is very dirty. Also the machine is in derate shutdown status due to emission faults.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone