Quick Search

Caterpillar 390DL

Caterpillar 390DL

Price
US$ 835,000
Year
2014
Working hours
7,300 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPRESAS MATCO, S.A. DE C.V.
Mazatlan
+52 6444107021
Show phone number
Basic information
BrandCaterpillar 390DL
CategoryCrawler Excavators
Serial NumberWBT00315
Unit Number44410-U
Catalog Number4256281
Year2014
Hours7,300 h
CountryMexico
LocationMazatlan, Mexico
Pricing
Price Excluding Tax835,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, SHORTSTICK, SHORT
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional informationSTICK 9'8"
76" BUCKET
BOOM LENGTH: R BOOM 32'10"
30" SHOES
6 CYD BUCKET
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering