Quick Search

Caterpillar 374F

Caterpillar 374F

Price
US$ 738,000
Year
2020
Working hours
5,556 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Hurricane, UT
Basic information
BrandCaterpillar 374F
CategoryCrawler Excavators
Serial NumberXWL00248
Unit NumberAA008121U
Catalog Number10052713
Year2020
Hours5,556 h
CountryUnited States
LocationHurricane, United States
Pricing
Price Excluding Tax738,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationLANE 1 ORDER
*LIGHTING, CAB (HALOGEN)
*HEATER, ENGINE COOLANT (120V)
*ALARM, TRAVEL
*AIR CONDITIONER
*MAT, FLOOR, RH PEDAL
*CYLINDER, STICK (W/O SLCV)
*PEDAL, STRAIGHT TRAVEL
*RADIO, 24V AM/FM
STORAGE PROTECTION (EXPORT)
*SUN SCREEN (70/30)
*CYLINDER, BOOM (W/O BLCV)
*STARTING AID, ETHER
*QUICK DRAINS, READY (OIL)
*TERMINALS, JUMP START
*JOYSTICK, THUMB WHEEL
*SEAT BELT, 2"
*TANK, FUEL
*GUARD, TRACK GUIDING, CENTER
OPTION, COUNTERWEIGHT DETACHED
*INSTRUCTIONS, ANSI (CAB)
PIN, SPARE
*HALOGEN LIGHTS, R-BOOM
*SEAT,H-BACK,HEATER,S/AIR,COOL
*TRACK, 36" DG-HD (PPR2)
*PRODUCT LINK, SATELLITE PL631
*STORAGE BOX (HRC)
*CAB,70/30,W/VANDAL-G BOSS
*WIPER-PARALLEL, FRONT 70/30
*WASHER WIPER
*PILOT LINES (W/STP)
*MAIN VALVE
*CAB, 70/30 POLY HATCH PKG
*WALKWAYS
*COLD WEATHER STARTING 120V PKG
*BATTERY (COLD WEATHER)
*COUNTERWEIGHT,REMOVAL(ANSI)
*INSTRUCTIONS, ANSI (OUT)
*374F L HEX
*BEACON ELECTRICAL OUTLET
R-BOOM, 25'7" CPM PKG
*MIRROR, CAB, W/O GUARD
*CAMERA, REAR
*HOOD + COVER (CPM)
*CPM
*BOOM, 25' 7" REACH, CPM
EXP PKG, BOOM
INSTRUCTION,NORTH AMERICA ANSI
*CEM COVER
*NO MEDIUM PRESSURE CIRCUIT
*JOYSTICK, TWJ STP
*TIP, PENETRATION PLUS ADVANSYS
*PROTECTORS, SIDEBAR
PRICED 04/27/23 DA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering