Caterpillar 374DL

Caterpillar 374DL

Price
558,900 USD
Year
2013
Working hours
3389 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 374DL
CategoryCrawler Excavators
Serial NumberPAP00317
Unit NumberRUC0221
Catalog NumberCU4367636
Manufacturing Year2013
Hours3389 h
CountryUnited States
LocationKansas City, MO
Pricing
Price Excluding Tax$ 558,900
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

1000 ENGINE
374DL HYD. EXCAVATOR (NACD)
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
BOOM, 25' 7" REACH
CAB, BASIC
CAMERA, REAR VIEW
CAT PROD LINK 522
COVER, STORAGE COMPARTMENT
FILM GROUP, ANSI
GUARD, TRACK GUIDING, CENTER
HANDRAIL, LIGHTING
JOYSTICK, FOUR BUTTON
LINKAGE, BUCKET VB2-FAMILY
PACK, DELUXE COMFORT (70/30)
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
POWER SUPPLY, 12V-10A
PRECLEANER
RADIO, 24V AM/FM
SEAT, H-BACK, W/HEATER,S/AIR
STICK, R13'7" (VB2)
TRACK, 30" DG-HD (PPR2)
WINDSHIELD 70/30, SLIDING
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone