Quick Search

Caterpillar 374 F L

Caterpillar 374 F L

Price
$800,000
Year
2019
Working hours
2,465 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Butler Machinery Co.
Sioux Falls, SD
+1 701 298 1700
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 374 F L
CategoryCrawler Excavators
Serial NumberXWL00133
Unit NumberM026877
Catalog Number4613463
Year2019
Hours2,465 h
CountryUnited States
LocationSioux Falls, SD
Pricing
Price Excluding Tax800,000 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Additional information*ALARM, TRAVEL
*BEACON ELECTRICAL OUTLET
*COUNTERWEIGHT,REMOVAL(ANSI)
*CPM
*BOOM, 25' 7" REACH, CPM
*CAMERA, REAR
*CAB, 70/30 POLY HATCH PKG
*COLD WEATHER STARTING 120V PKG
*INSTRUCTIONS, ANSI (OUT)
*LIGHTING, CAB (HALOGEN)
*STORAGE BOX (HRC)
*WALKWAYS
INSTRUCTION,NORTH AMERICA ANSI
STORAGE PROTECTION (EXPORT)
*QUICK DRAINS, READY (OIL)
PRODUCT LINK PL641 - CELLULAR
R-BOOM, 25'7" CPM PKG
*GUARD, TRACK GUIDING, CENTER
*HALOGEN LIGHTS, R-BOOM
*INSTRUCTIONS, ANSI (CAB)
*JOYSTICK TWJ STP PKG
*MIRROR, CAB, W/O GUARD
*SEAT BELT, 2"
*SEAT,H-BACK,HEATER,S/AIR,COOL
*TRACK, 36" DG-HD (PPR2)
EXP PKG, BOOM
EXP PKG, STICK/LINKAGE
R13'7" STICK/BKT LKG (CPM) PKG
OPTION, COUNTERWEIGHT DETACHED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering