Quick Search

Caterpillar 374FL

Caterpillar 374FL

Price
On Request
Year
2017
Working hours
9,888 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Teningen-nimburg
+49 7663931129
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 374FL
CategoryCrawler Excavators
Serial NumberEBF10029
Unit NumberEBF10029
Catalog Number4915973
Year2017
Hours9,888 h
CountryGermany
LocationTeningen-nimburg
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationTRACK SHOES (PADS) CONDITION: 60 %
UNDERCARRIAGE IDLERS: 60 %
UNDERCARRIAGE TRACK ROLLERS: 60 %
UNDERCARRIAGE SPROCKETS: 60 %
UNDERCARRIAGE CARRIER ROLLERS: 60 %
UNDERCARRIAGE TRACK BUSHINGS: 60 %
UNDERCARRIAGE TRACK LINKS: 60 %
LENGTH OF STICK: 2550 MM
CUTTING WIDTH: 2300 MM
TRACK SHOES (PADS) WIDE: 660 MM
KIND OF STICK: STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering