Caterpillar 365CL

Caterpillar 365CL

Price
250,000 USD
Year
2008
Working hours
15830 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 365CL
CategoryCrawler Excavators
Serial NumberELC00439
Unit NumberUQ-4380
Catalog NumberCU4667485
Manufacturing Year2008
Hours15830 h
CountryMexico
LocationGuadalajara
Pricing
Price Excluding Tax250,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
MASS EXCAVATOR ARRANGEMENTMASS EXCAVATOR ARRANGEMENT
STICK, SHORTSTICK, SHORT
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
MASS EXCAVATOR ARRANGEMENTMASS EXCAVATOR ARRANGEMENT
STICK, SHORTSTICK, SHORT
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Ok.
  • Ok.
  • Ok.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • 217"
  • Good
  • Good
  • Good
stick
  • 86"
  • Good
  • Good
  • Good
bucket
  • Yes
  • CAT
  • 5,2 YD3
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Bushings0.530.524249
Carrier Rollers 17.47.41010
Carrier Rollers 27.47.41010
Carrier Rollers 37.47.41010
Idlers Front0.980.983535
Internal Wear414100
Links1.261.282115
Shoe Width25.525.5
Sprocket Segments10.910.9
Track Roller 12.272.261518
Track Roller 22.282.281212
Track Roller 32.282.271215
Track Roller 42.282.281212
Track Roller 52.272.281512
Track Roller 62.282.29129
Track Roller 72.282.29129
Track Roller 82.272.281512
Track Sag00
Track Shoes1.941.977673
comments, misc. repairs, general remarks
  • Maquina lista para trabajar.
  • Maquina con motor reparado en 2018.
  • Maquina con carrileria al 50%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Aldo Uriel de la Rosa Guerrero
Mexico
Telephone:+52 3336788000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone