Caterpillar 352 F

Caterpillar 352 F

Price
274,282 USD
Year
2015
Working hours
6700 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 352 F
CategoryCrawler Excavators
Serial NumberKBP00283
Unit NumberD352A2955
Catalog NumberCU4445635
Manufacturing Year2015
Hours6700 h
CountrySweden
LocationInkommande
Pricing
Price Excluding Tax$ 274,282
Tax-
Price Including Tax-
Features
Additional InformationCERTIFICATES: CE
GUARANTEE: CAT CERTIFIED USED 12 MÅNADER/5000 TIMMAR
UNDERCARRIAGE CONDITION: 60%
GENERAL GRADE (1 MIN - 5 MAX): 4
ENGINE: STEG IV
CE MARKED: YES
GROSS WEIGHT: 53000 KG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT AB (SWEDEN)See InventoryWebsiteSelect contact
Magnus Palmkvist
Sweden
Telephone:+46 705 608593
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone