Caterpillar 352FL

Caterpillar 352FL

Price
On Request
Year
2015
Working hours
10,436 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 352FL
CategoryCrawler Excavators
Serial NumberKBP00222
Unit NumberKBP00222
Catalog NumberCU4828019
Manufacturing Year2015
Hours10,436 h
CountryGermany
LocationMülheim-kärlich
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationCUTTING WIDTH: 1850 MM
UNDERCARRIAGE CARRIER ROLLERS: 75 %
BUCKET CONDITION: 75 %
TRACK SHOES (PADS) WIDE: 600 MM
UNDERCARRIAGE TRACK ROLLERS: 75 %
OPERATING WEIGHT: 51 T
UNDERCARRIAGE TRACK BUSHINGS: 75 %
LENGTH OF STICK: 2900 MM
UNDERCARRIAGE IDLERS: 75 %
UNDERCARRIAGE TRACK LINKS: 75 %
UNDERCARRIAGE SPROCKETS: 75 %
TRACK SHOES (PADS) CONDITION: 80 %
ENGINEPOWER: 431 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Christof Decker
Germany
Telephone:+49 2630941923
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone