Quick Search

CAT 352FVG

CAT 352FVG

Year
2015
Working hours
8,850 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTORS AND EQUIPMENT (I.T.E.) LTD.
+972 3 557 1555
Show phone number
Basic information
BrandCAT 352FVG
I.T.E - Israeli Tractors & Equipment
CategoryCrawler Excavators
Serial NumberKBP00271
Catalog Number4509070
Year2015
Hours8,850 h
CountryIsrael
LocationIsrael
Pricing
Price Excluding Tax208,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
MASS EXCAVATOR ARRANGEMENTMASS EXCAVATOR ARRANGEMENT
Additional informationNO BUCKET

*STICK, MASS 9'10" UB
ALARM, TRAVEL
CAMERA, W/HANDRAIL
CLEAN EMISSIONS MODULE TIER 4 - FINAL
FAN VARIABLE SPEED
GUARD, SWIVEL (VG)
GUARD, TRACK GUIDING SEGMENTED
HALOGEN LIGHTS, R/M-BOOM
LIGHTING, CAB (HALOGEN)
LINES-HP PACKAGE
Online Owner's Manual
PREFILTER, AIR (EXTERNAL)
QUICK DRAINS, READY (OIL)
TRACK, 24" DG PPR2 (VG)
WASHER, UPPER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering