Caterpillar 349FL12

Caterpillar 349FL12

Price
353,460 USD
Year
2015
Working hours
2906 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL12
CategoryCrawler Excavators
Serial NumberBZ200467
Unit NumberHGN0506
Catalog NumberCU2385144
Manufacturing Year2015
Hours2906 h
CountryUnited States
LocationManhattan, KS
Pricing
Price Excluding Tax$ 353,460
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

GUARD, SWIVEL (FG)
GUARD, TRACK GUIDING, CENTER
HATCH, OPENABLE ROOF
HEATER, JACKET WATER
IDLERS, STANDARD
INSTRUCTIONS, ANSI (CAB)
JOYSTICK, THUMB WHEEL
LANE 2 ORDER
LIGHTING, CAB (HALOGEN)
LIGHTS, HALOGEN, R/M-BOOM
LINES, CYLINDER
LINES, PILOT, BUCKET, QC
LINES, PILOT, STICK, TOOL
LINES, PILOT, TOOL & HL
LINES, PILOT, TRAVEL, STP
LINES, PILOT, W/O BLCV/SLCV
LINES,PILOT,BOOM CTWT REMOVAL
LINES-HP, R12'10" STICK
LINES-HP, REACH BOOM
LINES-QC, R12'10" STICK
LINKAGE, BUCKET-TB W/LIFT EYE
MAT, FLOOR, RH PEDAL
NO STORAGE PROTECTION
PACK, ROLL ON ROLL OFF-TRUCK
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PRODUCT LINK, SATELLITE PL321
QUICK DRAINS, READY (OIL)
349FL 2015
ACCUMULATOR WITH CRN
AIR CLEANER, STANDARD
ALARM, TRAVEL
ARRANGEMENT, CTWT REMOVAL ANSI
BATTERY, HEAVY DUTY
BELT, SEAT, 76MM (3") RETRACT
BKT R-CYL/LKG W/LIFT PKG
BOOM, 6.9M (22'8") REACH
CAB 70/30 PKG
CAB-ROPS, 70/30
CAMERA,REAR VIEW, CTWT REMOVAL
CERT EMISSIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
COMBINED CIR STP PKG
CONTROL, FINE SWING
COUNTERWEIGHT, 18,960LBS
COUPLER LINES, REACH BOOM
COVER, FENDER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
CYLINDER, BKT (TB LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
DECALS, EXTERIOR ANSI
FAN, VARIABLE SPEED
GUARD, BOTTOM, HEAVY DUTY
RADIO, 24V AM/FM
REACH 22'8" BOOM PKG
RECEPTACLE, JUMP START
REGIONAL PKG, AM-N
ROLLERS, SINGLE FLANGE, LC-FG
SEAT, H-BACK, W/HEATER,S/AIR
STARTING AID, ETHER
STICK, REACH 12'10" TB
SYSTEM, COMBINED
TRACK, 35" TG PPR2 (FG)
UPPER COVER, STANDARD
VALVE, ANTI DRIFT (BOOM)
VALVE, ANTI DRIFT (STICK)
VALVE, MAIN CONTROL, HL TCS
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, 70/30 W/LOWER
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone