Caterpillar 349FL12

Caterpillar 349FL12

Price
300,000 USD
Year
2015
Working hours
4920 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL12
CategoryCrawler Excavators
Serial NumberBZ200249
Unit NumberRBU0046
Catalog NumberCU4343088
Manufacturing Year2015
Hours4920 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$ 300,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

COVER
COVER, UPPER, STD
CTRL, QC
CYLINDER, BKT (TB LINKAGE)
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
GUARD, BOTTOM
GUARD, SWIVEL
GUARD, TRACK GUIDING SEGMENTED
GUARD, VANDALISM
HALOGEN LIGHTS, R/M-BOOM
108D CLEAN EMISSIONS MODULE
349F L HYDR HEX
3733860 ENGINE AR-COMPL
3945366 MODULE AR-EXH
ACCUMULATOR WITH CRN
ALARM, TRAVEL
ARRANGEMENT, CTWT
BATTERY, HEAVY DUTY
BELT, SEAT, 3" RETRACTABLE
BKT CYL/LINKAGE
BOOM, 22'8" HD REACH
CAB 70/30 GRD PKG
CAB-ROPS, 70/30
CAMERA, REAR VIEW
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG (NACD)
COMBINED CIR STP
CONTROL, FINESWING
COOLING HIGH AMB
COUNTERWEIGHT, 18,960 LB
HEATER, JACKET WATER
IDLER, STD
INSTRUCTIONS
INSTRUCTIONS, ANSI
JOYSTICK, THUMB WHEEL
LIGHTING, CAB (HALOGEN)
LINES, BOOM
LINES, CYLINDER
LINES, HEAVY LIFT
LINES, PILOT, BUCK
HATCH, OPENABLE ROOF
LINES, STANDARD
LINES, STP
LINES-HP R12'10" STICK
LINES-HP, REACH BOOM
LINES-QC, R12'10" STICK
LINES-QC, REACH BOOM
LINKAGE, BUCKET-TB W/LIFT EYE
MAT, FLOOR, RH PEDAL
PANEL, STD START SWITCH
PEDAL, STRAIGHT
PILOT STICK
PREFILTER, AIR (INTEGRATE)
PROD LINK
QUICK DRAINS, READY (OIL)
RADIO, 24V AM/FM
REACH 22'8" BOOM
RECEPTACLE, JUMP START
REGIONAL PKG
ROLLERS
SEAT,H-BACK,HEATER,S/AIR,COOL
STARTING AID, ETHER
STICK, REACH 12'10" TB
SUN, SHADE
SYSTEM, COMBINED
TRACK, 36" TG PPR2 (FG)
VALVE, ANTI DRIFT (BOOM)
VALVE, ANTI DRIFT (STICK)
VALVE, MAIN
WASHER, UPPER/LOWE
WIPER-RADIAL, FRONT 70/30
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone