Caterpillar 349FL

Caterpillar 349FL

Price
382,500 USD
Year
2016
Working hours
3760 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00749
Unit Number1603053
Catalog NumberCU2549903
Manufacturing Year2016
Hours3760 h
CountryUnited States
LocationAL
Pricing
Price Excluding Tax$ 382,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationCAMERA, REAR VIEW
REACH 22'8" BOOM PKG
STICK, REACH 12'10" TB
TRACK, 36" TG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON TRACTOR CO., INC.See InventorySelect contact
William Baker
Telephone:+1 855 443 7017
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone