Caterpillar 349FL

Caterpillar 349FL

Price
275,000 USD
Year
2016
Working hours
4610 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberBZ200500
Unit NumberPBZ2500
Catalog NumberCU4453595
Manufacturing Year2016
Hours4610 h
CountryUnited States
LocationGreensboro, NC
Pricing
Price Excluding Tax$ 275,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationCAB • AIR • 74" BUCKET • COUNTERWEIGHT REMOVAL SYSTEM • ULTRA LOW SULFUR DIESEL FUEL

74"GD BUCKET S/N MHY01376
INSTRUCTION,NORTH AMERICA ANSI
LANE 1 ORDER
PACK, ROLL ON ROLL OFF-TRUCK
SIDECUTTERS
STORAGE PROTECTION (DOMESTIC)
TIPS(QTY 7)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • No
  • No
  • Good
  • GoodPump door and cab valance dent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodScratched
  • Good
safety items
  • Yes
  • Yes
  • YesErops
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • GoodEcm shows 4690 hours
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodApril 2018
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • GoodReplace the cab filters
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRecent service
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red
  • 230 hours on the service
  • N
cooling system
  • Good
  • Good
  • FairLower hose has a coolant leak _clean and check
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Cat
  • 74"
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Carrier Rollers Front17816
Carrier Rollers Rear17816
Idlers Front2220
Links127.220
Pins & Bushings (External)7224
Track Roller 12220
Track Roller 22220
Track Roller 42220
Track Roller 62220
Track Roller 82220
Track Shoes (Width)36" 32.516
Track Frame - LeftGood
Track Frame - RightGood
Pins & Bushings Turned?No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone