Caterpillar 349ELVG

Caterpillar 349ELVG

Price
On Request
Year
2012
Working hours
5882 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349ELVG
CategoryCrawler Excavators
Serial NumberKFX00330
Unit NumberKFX00330
Catalog NumberCU4458966
Manufacturing Year2012
Hours5882 h
CountryGermany
LocationBöblingen
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationUNDERCARRIAGE TRACK ROLLERS: 70 %
LENGTH OF STICK: 2500 MM
UNDERCARRIAGE SPROCKETS: 70 %
CUTTING WIDTH: 1650 MM
UNDERCARRIAGE IDLERS: 80 %
UNDERCARRIAGE TRACK BUSHINGS: 70 %
UNDERCARRIAGE TRACK LINKS: 70 %
OPERATING WEIGHT: 53.3 T
ENGINEPOWER: 431 HP
UNDERCARRIAGE CARRIER ROLLERS: 70 %
TRACK SHOES (PADS) WIDE: 60 MM
TRACK SHOES (PADS) CONDITION: 80 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 7031 640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone