Caterpillar 349EL VG

Caterpillar 349EL VG

Price
165,000 USD
Year
2014
Working hours
7369 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL VG
CategoryCrawler Excavators
Serial NumberKCN00348
Unit Number172U131
Catalog NumberCU2591112
Manufacturing Year2014
Hours7369 h
CountryUnited States
LocationUrbana, IL
Pricing
Price Excluding Tax$ 165,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional InformationPictures as of 12/13/18 7139 hours
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
  • boom & stick
  • general condition
general appearance
  • No
  • No
  • Yes
  • GoodBatteries are clean and secured.
  • Good
  • Good
  • Good
  • Good
  • GoodMinor scrapes/gouges.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodDents in front cab skirt.
  • GoodMinor bends in RH track frame steps.
safety items
  • Yes
  • Yes
  • No
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • YesParts CD.
  • Yes
  • Yes
  • GoodClutch engages.
  • Good
  • Good
  • Good
  • GoodTear in front corner.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodOctober 2013.
  • FairMinor hole in lower cushion, minor dirt/stains.
  • Good
  • Good
engine
  • YesMinor, not excessive.
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • ELC, level is correct.
  • Normal.
  • None, normal.
  • GoodPerformed ARD ignition test successfully.
  • Good
  • Good
  • GoodReman DPF installed at 4840 hours.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • GoodVariable speed fan.
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • GoodAll lights are working.
  • Good
  • Good
hydraulics
  • No
  • Yes
  • Hydraulic functions operate correctly, good speed/power.
  • Oil levels are correct, oil is clean.
  • Good
  • FairMinor seeping.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible leaks.
boom
  • 22’ 8”
  • Good
  • Good
stick
  • 11
  • Good
bucket
  • Rockland
  • 4.25 cu/yds.
  • Bucket in fair condition, has a few minor weld repairs. No cracks.
  • 72”
  • No
  • FairMinor dent, some wear.
  • GoodMinor wear/movement in link/bucket pin.
  • Good
  • Good
  • FairDents/bends in weld on flat edge.
  • Good90% remaining, has flat edge welded to teeth.
final drives
  • Final drives recently rebuilt, 7136 hrs.
  • GoodNo leaks.
  • Good
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Carrier RollersCAT, 320-2677
IdlersCAT, 379-9710
Link Part NumberNew ITR links.
LinksNew ITR links.
SegmentsFair condition, 50% remaining.
Track AdjusterGood, no leaks.
Track RollersCAT single flange, 422-4721
Track Shoes36” triple grouser, good condition.
Track Frame - LeftGood
Track Frame - RightGood
Carrier Roller176171.51456
Carrier Rollers Front178176.51426
Carrier Rollers Rear17917966
Drive Sprockets2302305050
Front Idler21.522.02431
Links34.334.300
Pins & Bushings (External)12.212.200
Pins & Bushings (Internal)86586500
Track Roller 149.349.54543
Track Roller 251.351.32525
Track Roller 351.651.82320
Track Roller 451.651.62323
Track Roller 5GuardGuard
Track Roller 651.351.32525
Track Roller 751.651.62323
Track Roller 851.351.62523
Track Roller 950.350.63533
Track Shoes47.247.01112
comments, misc. repairs, general remarks
  • Inspected 12-13-18 at 7139 hrs.
boom & stick
  • No
  • No
  • Good condition.
  • Good
  • Good
  • GoodMinor wear in bucket pin/bearings.
general condition
  • Yes
  • Yes
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone