Caterpillar 349ELVG

Caterpillar 349ELVG

Price
235,700 USD
Year
2013
Working hours
7633 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349ELVG
CategoryCrawler Excavators
Serial NumberDGE00308
Unit NumberI7878
Catalog NumberCU4451061
Manufacturing Year2013
Hours7633 h
CountryUnited States
LocationShakopee, MN
Pricing
Price Excluding Tax$ 235,700
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
RUBBER TRACKRUBBER TRACK
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
Additional InformationINSPECTION COMPLETED @ 7624 HOURS

EARTHWORKS 3D GRADE CONTROL SYSTEM
ENGINE COOLANT HEATER
ETHER AID
HEAVY LIFT
PATTERN CHANGER
REACH BOOM
VANDAL GUARDS
VARIABLE GAUGE
14' 1" STICK
36" TG SHOES
80" DIG BUCKET
AIR SUSPENSION SEAT
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
RUBBER TRACKRUBBER TRACK
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
Additional InformationINSPECTION COMPLETED @ 7624 HOURS

EARTHWORKS 3D GRADE CONTROL SYSTEM
ENGINE COOLANT HEATER
ETHER AID
HEAVY LIFT
PATTERN CHANGER
REACH BOOM
VANDAL GUARDS
VARIABLE GAUGE
14' 1" STICK
36" TG SHOES
80" DIG BUCKET
AIR SUSPENSION SEAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • No
  • No
  • OK
  • Good
  • Good
  • FairSCRATCHED PAINT
  • Good
  • FairWEATHERED AND SHOWING AGE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodEXCEPT CWT
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • GOOD
  • Good
  • GoodWINDOW HAMMER
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • TIER 4 INTERIM
  • 75%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRUNNING & ACCURATE
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED EXTENDED LIFE COOLANT
  • NORMAL
  • NONE
  • GoodLevel 4 April 2020
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • GOOD
  • Good
  • Good
  • GoodBELT DRIVEN
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • BOTH GOOD
  • FairSOME MOVEMENT
  • GoodLEAK REPAIRED
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • 24 4"
  • GOOD
  • Good
  • Good
  • Good
stick
  • GOOD
  • 14 2"
  • Good
  • Good
  • Good
bucket
  • No
  • EMPIRE TB LINKAGE X16715
  • NEW H LINKMAIN BORE OK
  • 66" SAND
  • Good
  • FairMISSING SHIMS & DIRT SEALS IN MAIN PIN
  • Good
  • Good
  • Fair
final drives
  • GOOD
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
CannonOK
Carrier RollersOK
IdlersGood
Link Part Number305-9361
Links25-30% WORN
Notes - UNDERCARRIAGEVARIABLE GUAGE
Pins & Bushings (External)OK
Pins & Bushings (Internal)Good
SegmentsOK SHOWING WEAR
Track Shoes12% WORN 32 MM
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front174.8 MM176 MM4032
Carrier Rollers Rear175 MM175 MM4040
Idlers Front21 MM21 MM1010
Links126 MM126.5 MM3025
Pins & Bushings (External)71.5 MM71 MM6376
Pins & Bushings (Internal)34 1/8"34 1/16"1515
Segments5050
Track Roller 1196 MM195 MM2025
Track Roller 2196 MM196 MM2020
Track Roller 3196 MM196 MM2020
Track Roller 4197 MM196 MM1520
Track Roller 5197 MM196 MM1515
Track Roller 6197 MM196 MM1515
Track Roller 7197 MM196 MM1515
Track Roller 8196 MM196 MM2015
Track Roller 9196 MM196 MM2020
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZIEGLER CATSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 888 363 3921
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources