Caterpillar 349EL

Caterpillar 349EL

Price
245,000 USD
Year
2013
Working hours
6589 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberTFG01038
Unit Number427426
Catalog NumberCU2464613
Manufacturing Year2013
Hours6589 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 245,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationACCUMULATOR WITH CRN
AIR CLEANER, STANDARD
ALARM, TRAVEL
BATTERY, HEAVY DUTY
BELT, SEAT, 3" RETRACTABLE
BOOM, 22'8"(6.9M) HD REACH
C13 ENGINE
CAB DUAL EXIT PKG
CAB-ROPS
CAMERA, REAR VIEW, W/HANDRAIL
CAT PRODUCT LINK 321SR
CERT EMISSIONS,EPA
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER START PKG (NACD)
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 19,842LBS
COUPLER, HYDRAULIC PIN GRABBER
CYLINDER, BOOM (W/O BLCV)
CYLINDER, STICK (W/O SLCV)
FIELD INST KIT,HYD.,CENTERLOCK
GUARD HD BOTTOM PKG-FG
GUARD VANDALISM PKG
GUARD, HEAVY DUTY BOTTOM
GUARD, SWIVEL
GUARD, TRACK GUIDING, CENTER
HEATER, JACKET WATER
CYLINDER, BKT (TB LINKAGE)
GUARD, VANDALISM
HALOGEN LIGHTS, R/M-BOOM
IDLER, HEAVY DUTY
JOYSTICK STANDARD STP PKG
LIGHTING, CAB HALOGEN
LINES, CONNECTOR, PIN GRABBER
LINKAGE, BUCKET-TB W/LIFT
MAT, FLOOR, RH PEDAL
PANEL, STD START SWITCH
PEDAL, STRAIGHT TRAVEL
PIN GROUP, SPARE
QUICK DRAINS, READY (OIL)
R-BOOM/12'10" STICK HD PKG
R-CYLINDER PKG
RECEPTACLE, JUMP START
REGIONAL PKG REG. NACD (PL321)
SEAT,H-BACK,HEATER,S/AIR,COOL
STARTING AID, ETHER
STICK, REACH 12'10"(3.9M) TB
SUN, SHADE
TRACK, 36" TG GLT (FG)
VALVE, ANTI DRIFT (BOOM)
VALVE, ANTI DRIFT (STICK)
VALVE, FINE SWING
VALVE, HYDRAULIC, HL
HATCH, OPENABLE ROOF
JOYSTICK, ONE BUTTON
LINES, CYLINDER
RADIO, 24V AM/FM
HYD VLV, HL PKG
WASHER, WINDSHIELD UPPER/LOWER
WIPER-RADIAL, FRONT 70/30
KIT,HYD,E-SERIES CONV KIT IN
**INCLUDES UP TO 61" BUCKET**
6585 GD 6/18/19
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • YesValve cover to blowby tube, oil pan check bolts
  • No
  • Red
  • Fuel filters 4603 hrs.,,,engine oil 4603 hrs.,,,
  • Normal
  • Normal
  • FairDusty check hours
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • Yes
  • Low coolant sender harness by passed check operation
  • Good
  • Good
  • Good
  • FairTop hose check clamps seeping
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Hyd. Filters 4603 hrs.
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorBoom circuit erratic operation
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
  • Good
  • Good
  • Good
stick
  • Good
  • Good
  • Good
bucket
  • Yes
  • Bucket 61``
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Link Part Number4821224
Track Shoes35.5 wide
Track Frame - LeftGood
Track Frame - RightFairIdler mountings loose
Carrier Rollers Front816
Carrier Rollers Rear812
Idlers Front1515
Links33
Pins & Bushings (External)99
Track Roller 12518
Track Roller 21013
Track Roller 3185
Track Roller 41510
Track Roller 655
Track Roller 7108
Track Roller 81510
Track Roller 91010
Track Shoes (Width)1213
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone