Caterpillar 349EL

Caterpillar 349EL

Price
285,000 USD
Year
2014
Working hours
4601 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberTFG01098
Unit Number434372G
Catalog NumberCU2017169
Manufacturing Year2014
Hours4601 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 285,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationTRACK, 36" TG GLT (FG)
CHANGER, HAND CONTROL 2-WAY
CNTWT, 19,842LBS, (CGC)
PANEL, STD START SWITCH
AIR CLEANER, STANDARD
SEAT, H-BACK, W/HEATER,S/AIR
GUARD, TRACK GUIDING SEGMENT
IDLER, STD
CAMERA, REAR VIEW, W/HANDRAI
WASHER, WINDSHIELD UPPER/LOW
LIGHTING, CAB (HALOGEN)
GRADE CONTROL, DEPTH & SLOPE
QUICK DRAINS, READY (OIL)
CTRL & LINES,CTR-LOCK COUPLE
HALOGEN LIGHTS, R/M-BOOM
CERT EMISSIONS, EPA FLEX
QUICK-EVAC SYSTEM
C13 ENGINE
TRIMBLE BASE KIT
TRIMBLE INSTALL KIT
REGIONAL PKG REG. NACD (PL32
CAT PRODUCT LINK SATELLITE
ALARM, TRAVEL
BELT, SEAT, 3" RETRACTABLE
STARTING AID, ETHER
VALVE, FINE SWING
INSTRUCTION,NORTH AMERICA
ACCUMULATOR WITH CRN
R-BOOM/12'10" STICK HD PKG
LINKAGE, BUCKET-TB W/LIFT
BOOM, 22'8" REACH (CGC)
STICK, REACH 12'10" TB (CGC)
LINES, CONNECTING
COUPLER, HYDRAULIC PIN GRABBER
CYLINDER, BOOM (W/O BLCV)
R-CYLINDER CGC PKG
CYLINDER, BKT TB LINK (CGC)
CYLINDER, STICK (W/O SLCV)
GUARD, SWIVEL
GUARD HD BOTTOM PKG-FG
CAB STD PKG
GUARD, HEAVY DUTY BOTTOM
RADIO, 24V AM/FM
WIPER-RADIAL, FRONT 70/30
HATCH, OPENABLE ROOF
SUN, SHADE
COLD WEATHER START PKG (NACD
CAB-ROPS
HEATER, JACKET WATER
HYD VLV, HL PKG
RECEPTACLE, JUMP START
BATTERY, HEAVY DUTY
LINES, CYLINDER
VALVE, HYDRAULIC, HL
VALVE, ANTI DRIFT (BOOM)
VALVE, ANTI DRIFT (STICK)
PEDAL, STRAIGHT TRAVEL
MAT, FLOOR, RH PEDAL
JOYSTICK STANDARD STP PKG
JOYSTICK, ONE BUTTON
COOLING, HIGH AMBIENT
INCLUDES UP TO 61" BUCKET
0P0800/4587 GD 2/11/19
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone