Caterpillar 349EL

Caterpillar 349EL

Price
287,224 USD
Year
2013
Working hours
5659 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberTFG00808
Unit NumberE119429
Catalog NumberCU4413288
Manufacturing Year2013
Hours5659 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$ 287,224
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
HIGH AMBIENT COOLINGHIGH AMBIENT COOLING
COUPLER, QUICKCOUPLER, QUICK
Additional InformationPRODUCT LINK: INCLUDES
TRACK SHOE WIDTH/TYPE: 30" TRIPLE GROUSER
GUARDING
ENCLOSED CAB
BOOM, ONE PIECE
STICK LENGTH: 12'10"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone