Caterpillar 349EL

Caterpillar 349EL

Price
285,000 USD
Year
2014
Working hours
4102 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberTFG01068
Unit NumberTFG01068
Catalog NumberCU4345717
Manufacturing Year2014
Hours4102 h
CountryUnited States
Location500 Cannon Creek Dr., FL
Pricing
Price Excluding Tax$ 285,000
Tax-
Price Including Tax-
Features
Additional InformationCAB STD PKG
CAMERA, REAR VIEW, W/HANDRAIL
CHANGER, HAND CONTROL 2-WAY
COOLING, HIGH AMBIENT
IDLER, STD
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
R-BOOM/12'10" STICK CGC PKG
REGIONAL PKG REG. NACD (PL321)
SEAT, H-BACK, W/HEATER,S/AIR
TRACK, 36" TG GLT (FG)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RING POWER CORP.See InventoryWebsiteSelect contact
William Baker
Telephone:+1 904 494 1215
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone