Caterpillar 349EL

Caterpillar 349EL

Price
170,000 USD
Year
2012
Working hours
10918 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349EL
CategoryCrawler Excavators
Serial NumberMPZ00514
Unit NumberUT15652
Catalog NumberCU4420212
Manufacturing Year2012
Hours10918 h
CountryUnited States
LocationAbingdon, MD
Pricing
Price Excluding Tax$ 170,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional InformationAIR CLEANER, STANDARD
ARRANGEMENT, CTWT REMOVAL
BUCKET-GD, 74" 4.04 YD3 (TB)
CAB STD PKG
CAMERA,RV,W/RAIL FOR CTWT RMVL
CERT EMISSIONS, EPA/EU
CHANGER, HAND CONTROL 2-WAY
COLD WEATHER START PKG (NACD)
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 18,960 LB
CTRL & LINES,CTR-LOCK COUPLER
DOMESTIC TRK-CTWT&FRNT REM'D
GUARD HD BOTTOM PKG-FG
GUARD VANDALISM PKG
GUARD,TRACK GUIDE, FULL LENGTH
HALOGEN LIGHTS, R/M-BOOM
HYD VLV, HL PKG
IDLER, STD
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LINCOLN QUICKLUBE SYSTEM
PANEL, STD START SWITCH
QUICK DRAINS, READY (OIL)
R-BOOM/12'10" STICK HD PKG
R-CYLINDER PKG
REGIONAL PKG REG. NACD (PL321)
SEAT, H-BACK, W/HEATER,S/AIR
SIDE CUTTERS, HEAVY DUTY
STORAGE PROTECTION (DOMESTIC)
TIP, GENERAL DUTY
TRACK, 36" TG GLT (FG)
WASHER, WINDSHIELD UPPER/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALBAN CATSee InventoryWebsiteSelect contact
JOHN ALEXANDER
Telephone:+1 410 686 7777 ext 7236
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone