Caterpillar 349FL

Caterpillar 349FL

Price
330,000 USD
Year
2015
Working hours
2220 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00226
Unit NumberX4345
Catalog NumberCU2495713
Manufacturing Year2015
Hours2220 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 330,000
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationAIR CLEANER, STANDARD
BKT R-CYL/LKG W/LIFT PKG
CAB 70/30 GRD CANADA B.C. PKG
CAMERA, REAR VIEW
CERT EMMISIONS, EPA/EU
CHANGER,HAND CTRL 2-WAY (ANSI)
COLD WEATHER START PKG
COOLING, HIGH AMBIENT
COUNTERWEIGHT, 19,840 LBS
COUPLER, HYD GRABBER B19058
COVER, FENDER, STANDARD
CTRL, CAT PIN GRABBER COUPLER
DECALS, EXTERIOR ANSI
FREIGHT CHARGE
GUARD FOGS 1PC/DUAL PKG
GUARD, BOTTOM, HEAVY DUTY
GUARD, SWIVEL (FG)
GUARD, TRACK GUIDING, CENTER
IDLERS, STANDARD
INSTRUCTIONS, ANSI (CAB)
JOYSTICK STANDARD STP PKG
LANE 2 ORDER
LIGHTS, HALOGEN, R/M-BOOM
LINES, PILOT, BOOM, STD
LINES, PILOT, BUCKET, QC
LINES-HP, 12'10" STICK
LINES-HP, BOOM REACH
PACK, RO-RO TRUCK TO RAIL
PANEL, STD START SWITCH
PARTIAL FIELD INST KIT, PGC
PRODUCT LINK, SATELLITE PL321
REACH 22'8" BOOM PKG
REGIONAL PKG (ADSD-N/CANADA)
ROLLERS, SINGLE FLANGE, LC-FG
SEAT, H-BACK, W/HEATER,S/AIR
STICK, REACH 11' TB
STORAGE PROTECTION (DOMESTIC)
TOOL CONTROL PACKAGE
TRACK, 36" TG GLT (FG)
UPPER COVER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chad Benz
Telephone:+1 630 516 4428
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone