Caterpillar 349FL

Caterpillar 349FL

Price
212,850 USD
Year
2016
Working hours
6,546 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberBZ200841
Unit NumberPG000212
Catalog NumberCU4652003
Manufacturing Year2016
Hours6,546 h
CountryUnited States
LocationWest Columbia, SC
Pricing
Price Excluding Tax212,850 USD
Tax-
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
Additional informationQualifies for CAT Certified Used (CCU),
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN PRICE.

*Current Photos and Inspection available upon request*

108D CLEAN EMISSIONS MODULE TIER 4-FINAL
MODULE AR-EXH
ENGINE AR-COMPL
GUARD, SWIVEL
GUARD, VANDALISM
PREFILTER, AIR (INTEGRATE
PREFILTER, AIR (INTEGRATE)
STICK, REACH 12'10 TB
TRACK, 36" TG GLT (FG)
CHANGER, HAND CTRL 2-WAY (ANSI)
CAMERA, REAR VIEW
LINES, BOOM
LINES, PILOT
ARRANGEMENT, CTWT
JOYSTICK STANDARD
REACH 22'8" BOOM
BKT CYL/LINKAGE
COUNTERWEIGHT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BLANCHARD MACHINERY CO.See InventoryWebsiteSelect contact
USED EQUIPMENT TEAM
Telephone:+1 8034658080
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone