Caterpillar 349F

Caterpillar 349F

Price
245,000 USD
Year
2015
Working hours
5626 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349F
CategoryCrawler Excavators
Serial NumberBZ200347
Unit Number035947P
Catalog NumberCU4510864
Manufacturing Year2015
Hours5626 h
CountryUnited States
LocationLakeside, CA
Pricing
Price Excluding Tax$ 245,000
Tax-
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationBKT, CYL/LINKAGE
CAB 70/30 GRD PKG
CAMERA, REAR VIEW
COMBINED CIR STP
COUNTERWEIGHT, 18,960 LB
LINES, HEAVY LIFT
LINES-QC, R12'10" STICK
LINKAGE, BUCKET-TB W/LIFT EYE
REACH 22'8" BOOM
SEAT,H-BACK, HEATER,S/AIR,COOL
STICK, REACH 12'10" TB
TRACK, 36" TG PPR2 (FG)
UR8X85
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationBKT, CYL/LINKAGE
CAB 70/30 GRD PKG
CAMERA, REAR VIEW
COMBINED CIR STP
COUNTERWEIGHT, 18,960 LB
LINES, HEAVY LIFT
LINES-QC, R12'10" STICK
LINKAGE, BUCKET-TB W/LIFT EYE
REACH 22'8" BOOM
SEAT,H-BACK, HEATER,S/AIR,COOL
STICK, REACH 12'10" TB
TRACK, 36" TG PPR2 (FG)
UR8X85
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE MACHINERY CO.See InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 858 674 7044
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone