Caterpillar 349FL

Caterpillar 349FL

Price
205,000 USD
Year
2016
Working hours
6388 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD00747
Unit Number1162187
Catalog NumberCU4618561
Manufacturing Year2016
Hours6388 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$ 205,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconempty iconempty iconempty icon  2/5
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
CARBODY, STANDARDCARBODY, STANDARD
PILOT CONTROLPILOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • YesTaken 5-5-20 @ 6386 hrs
  • FairLower front cab bumper dented
  • GoodAngle iron welded to rear side rails
  • Good
  • FairGouged
  • FairBattery door bent/dented
  • FairBattery compartment door damaged
  • Good
  • FairPump door dented
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • GoodScreen
  • FairBent along hindge
  • Good
  • Good
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • YesTravel alarm
  • Yes
  • Yes
  • YesISO 12117-2:2008
  • 100%
  • 25%
  • Good63 ambient - 30 vent
  • Good
  • Good
  • Good
  • Good
  • GoodMonitor
  • Good
  • Good63 ambient - 110 vent
  • Good
  • Good6388 hours
  • Good
  • GoodInstalled May 2020
  • GoodAir suspension and heated
  • Good
  • Good
engine
  • No
  • No
  • YesDamaged
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • GoodServiced 5-5-20 @ 6386 hrs
  • Good
  • Good
  • GoodDPF and DEF
  • Good
  • Good
  • GoodPerformed service 5-5-20 @ 6386 hrs
  • Good
  • GoodTurbo
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • YesNo canister
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Both at full mark
  • Good
  • Good
  • Good
  • GoodServiced 5-5-20 @ 6386 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • 22ft 9in
  • Good
  • Good
  • Good
stick
  • 12ft 6in
  • Good
  • Good
  • Good
bucket
  • YesHydraulic
  • CAT
  • CAT, S/N:PG600382
  • 50 inch
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
final drives
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
CannonGood operating condition
Carrier RollersGood per measurement
IdlersGood per measurement
Link Part Number305-9363/64
LinksGood per measurement
Pins & Bushings (External)Fair - half service life remaining
Pins & Bushings (Internal)Good per measurement
SegmentsNo available wear chart - wear present
Track Shoes35 1/2 inch, triple grouser
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front174mm174mm4242
Carrier Rollers Rear75mm75mm4040
Idlers Front22mm23mm2840
Idlers RearN/AN/A
Links127mm128mm2010
Pins & Bushings (External)71mm71mm6363
Pins & Bushings (Internal)866mm866mm1010
Segments231mm232mm
Track Roller 123mm23mm3030
Track Roller 10N/AN/A
Track Roller 11N/AN/A
Track Roller 12N/AN/A
Track Roller 222mm22mm2020
Track Roller 3RGRG
Track Roller 422mm22mm2020
Track Roller 5RGRG
Track Roller 622mm22mm2020
Track Roller 7RGRG
Track Roller 822mm22mm2020
Track Roller 923mm23mm3030
Track Shoes (Width)33mm33mm66
comments, misc. repairs, general remarks
  • Retail Fair
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Canada
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources