Caterpillar 349FL

Caterpillar 349FL

Price
341,550 USD
Year
2018
Working hours
2,665 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberBZ220156
Unit Number46039
Catalog NumberCU4692140
Manufacturing Year2018
Hours2,665 h
CountryUnited States
LocationLavergne, TN
Pricing
Price Excluding Tax341,550 USD
Tax-
Price Including Tax-
Details
Additional informationCWT REMOVAL, COMBINED CIRCUIT
349FL
HYDS., Q/C, R-BOOM W/12'10"
STICK, 54" HD 2.44
PWT+HYD TILL EARLIER OF 2021 MAY
11 OR 5,000 HRS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
Evan Ogrodowicz
Telephone:+1 832 642 5665
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone