Caterpillar 349FL TC

Caterpillar 349FL TC

Price
438,000 USD
Year
2017
Working hours
1934 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL TC
CategoryCrawler Excavators
Serial NumberBZ210305
Unit NumberHLK031339
Catalog NumberCU4531240
Manufacturing Year2017
Hours1934 h
CountryUnited States
LocationVictoria, TX
Pricing
Price Excluding Tax$ 438,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Additional InformationTOOL CONTROL
12' 10" STICK
35" TRACK
* COLD WEATHER STARTING
COMBINED CIRCUIT PKG
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales
Telephone:+1 2109413407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone