Caterpillar 349FL

Caterpillar 349FL

Price
243,350 USD
Year
2018
Working hours
7,284 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349FL
CategoryCrawler Excavators
Serial NumberHPD20314
Unit NumberUS-1237900
Catalog NumberCU4837602
Manufacturing Year2018
Hours7,284 h
CountryUnited States
LocationWaco, TX
Pricing
Price Excluding Tax243,350 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
CARBODY, STANDARDCARBODY, STANDARD
BOOM CHECK VALVEBOOM CHECK VALVE
STICK CHECK VALVESTICK CHECK VALVE
PILOT CONTROLPILOT CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • No
  • No
  • No
  • FairLower portion of bumper damage
  • Fair
  • Fair
  • Fair
  • FairUndercarriage guard damaged
  • PoorDecal torn and worn
  • Fair
  • FairSeal worn, hood spring worn
  • FairHydraulic tank/fuel tank cover company decal has worn finish
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
safety items
  • No
  • Yes
  • Yes
  • Yes
  • Fair
  • Fair
  • Fair
  • Fair
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Full
  • 7/8
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • FairFront shade missing rubber cover
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Fair
  • PoorLower wiper blade worn, reservoir low
engine
  • No
  • No
  • YesFaded not legible
  • Yes
  • No
  • No
  • No
  • ELC red
  • Last service 8/22/2021 pm3
  • N
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
cooling system
  • No
  • Tank is opaque hard to see level, cap worn
  • Fair
  • Fair
  • Fair
  • FairUpper tank hoses worn and cracked
  • Fair
  • Fair
electrical, starting and charging system
  • No
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
hydraulics
  • Ok
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
  • 22.6ft
  • Fair
  • Fair
  • Fair
stick
  • 11.2 ft
  • Fair
  • Fair
  • Fair
bucket
  • No
  • Caterpillar
  • 67.75in
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
final drives
  • Fair
  • Fair
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftFair
Track Frame - RightFair
Bushings0.580.5300
Carrier Rollers 1771616
Carrier Rollers 2771616
Idlers Front0.90.93838
Links1.261.292315
Shoe Width35.435.4
Sprocket Segments99
Track Roller 12.062.1155
Track Roller 22.112.1133
Track Roller 42.12.155
Track Roller 62.112.0938
Track Roller 82.112.0938
Track Roller 92.082.041020
Track Sag1.31.2
Track Shoes1.91.8967
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone