Caterpillar 349F

Caterpillar 349F

Price
325,000 USD
Year
2016
Working hours
3148 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349F
CategoryCrawler Excavators
Serial NumberBZ200651
Unit NumberUP11604
Catalog NumberCU4671589
Manufacturing Year2016
Hours3148 h
CountryUnited States
LocationAustell, GA
Pricing
Price Excluding Tax$ 325,000
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional Information12'10" STK
54" KENCO SLAB BKT
TB LKGE
22'8" RCH BM
AUTO LUB
Features
Additional Information12'10" STK
54" KENCO SLAB BKT
TB LKGE
22'8" RCH BM
AUTO LUB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone