Quick Search

Caterpillar 349F

Caterpillar 349F

Price
$325,000
Year
2016
Working hours
6,950 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Fenton, MO
+1 636 384 4021
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 349F
CategoryCrawler Excavators
Serial NumberHPD00828
Unit Number088831
Catalog Number4430281
Year2016
Hours6,950 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax325,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ENGINEENGINE
Additional informationLANE 2 ORDER
CERT EMISSIONS, EPA/EU
WIPER-RADIAL, 70/30 W/LOWER
INSTRUCTIONS, ANSI (CAB)
PACK, ROLL ON ROLL OFF-TRUCK
BKT CYL/LINKAGE W/ LIFT PKG
MAIN LINES, BUCKET, STD/UQC
CAB 70/30 PKG
FAN, VARIABLE SPEED
COVER, UPPER, STANDARD
COVER, FENDER, STANDARD
ROLLERS, SINGLE FLANGE, LC-FG
INSTRUCTIONS, ANSI FG(OUTSIDE)
IDLERS, STANDARD
LINES, PILOT, BOOM, STD
COLD WEATHER START PKG (NACD)
NO STORAGE PROTECTION
COUNTERWEIGHT, 19,840LBS
REACH 22'8 IN. BOOM PKG
TRACK, 36 IN. TG GLT (FG)
STICK, REACH 12'10 IN. TB
REGIONAL PKG, AM-N
CAMERA, REAR VIEW
CHANGER,HAND CTRL 2-WAY (ANSI)
GUARD, TRACK GUIDING, CENTER
LIGHTING, CAB (HALOGEN)
PANEL, STD START SWITCH
ENGINE
AIR CLEANER, STANDARD
WASHER, WINDSHIELD UPPER/LOWER
GUARD, BOTTOM, HEAVY DUTY
JOYSTICK STANDARD STP PKG
SEAT, H-BACK, W/HEATER,S/AIR
PRODUCT LINK, CELLULAR PL641
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1830
  • Yes
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
safety items
400
  • Yes
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • 75%
  • 10%
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good condition
  • N
  • No smoke
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • Overall good condition
  • Good
  • Good
  • Good
stick
300
  • Overall good condition
  • Good
  • Good
  • Good
bucket
500
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
200
  • Overall good condition
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE50%
Notes - UNDERCARRIAGEOverall good condition
Track Frame - LeftGood
Track Frame - RightGood
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering