Quick Search

Caterpillar 349F

Caterpillar 349F

Price
US$ 197,000
Year
2014
Working hours
7,121 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Bloomington, MN
+1 612 246 7500
Show phone number
Basic information
BrandCaterpillar 349F
CategoryCrawler Excavators
Serial NumberHPD00119
Unit NumberI7577
Catalog Number4626744
Year2014
Hours7,121 h
CountryUnited States
LocationBloomington, United States
Pricing
Price Excluding Tax197,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
COUPLER, QUICKCOUPLER, QUICK
ENGINE ENCLOSURESENGINE ENCLOSURES
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
CARBODY, STANDARDCARBODY, STANDARD
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional informationINSTRUCTIONS, ANSI
HYDRAULIC COUPLER
PANEL, STD START SWITCH
CAB 70/30 GRD PKG
SEAT, H-BACK, W/HEATER,S/AIR
CHANGER,HAND CTRL 2-WAY (ANSI)
LIGHTING, CAB (HALOGEN)
GUARD, SWIVEL
GUARD, BOTTOM
GUARD, TRACK GUIDING SEGMENTED
STICK, REACH 12'10" TB
TRACK, 36" TG GLT (FG)
HALOGEN LIGHTS, R/M-BOOM
IDLER, STD
COLD WEATHER START PKG (NACD)
REGIONAL PKG
PREFILTER, AIR (INTEGRATE)
ENGINE AR-COMPL
ROLLERS
COOLING HIGH AMB
INSTRUCTIONS
COVER, UPPER, STD
LINES, PILOT, BUCK
CTRL, QC
WASHER, UPPER/LOWE
REACH 22'8" BOOM
COVER
BKT CYL/LINKAGE
PROD LINK
MODULE AR-EXH
COUNTERWEIGHT, VERTICAL
JOYSTICK STANDARD
CLEAN EMISSIONS MODULE T4F
349FL FG HYD EXC
CAMERA, W/HANDRAIL
349F L FG HEX
LINES, TOOL(TCS)
Customer Value Agreement (CVA) 24 month CVA
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1420
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMINOR DENTS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRIGHT REAR DENT, WIPER MOTOR DENT
  • Good
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1210
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good50 DEGREES AT 80
  • Good
  • Good
  • Good
  • FairMINOR TEAR ON FLOOR MAT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • RECOMMEND FLUSH
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Good28 VOLTS
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
200
  • 23"
  • Good
  • Good
stick
300
  • 13
  • Good
  • Good
  • Good
bucket
  • Yes
  • CAT
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front176.5176.52626
Carrier Rollers Rear176.5176.52626
Idlers Front21211010
Links127.5127.51515
Pins & Bushings (External)73731111
Pins & Bushings (Internal)8668671815
Track Roller 11991991010
Track Roller 21991991010
Track Roller 31991991010
Track Roller 41991991010
Track Roller 51991991010
Track Roller 61991991010
Track Roller 71991991010
Track Roller 81991991010
Track Roller 91991991010
Track Shoes (Width)36"36"
final drives
100
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering