Caterpillar 349F 11

Caterpillar 349F 11

Price
114,500 USD
Year
2015
Working hours
9224 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 349F 11
CategoryCrawler Excavators
Serial NumberHPD00259
Unit NumberHPD259
Catalog NumberCU4538079
Manufacturing Year2015
Hours9224 h
CountryUnited States
LocationTexarkana, AR
Pricing
Price Excluding Tax114,500 USD
Tax USD
Price Including Tax USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
Additional InformationTRACK, 36" TG GLT (FG)
CAMERA, REAR VIEW
COLD WEATHER START PKG
STICK, REACH 11' TB
JOYSTICK STANDARD STP PKG
CTRL, CAT PIN GRABBER COUPLER
REGIONAL PKG (ADSD-N/CANADA)
COOLANT, COLD WEATHER
LINES, PILOT, BOOM, STD
COUNTERWEIGHT, 19,840 LBS
GUARD, SWIVEL (FG)
COOLING, HIGH AMBIENT
ROLLERS, SINGLE FLANGE, LC-FG
BKT CYL/LINKAGE W/ LIFT PKG
LIGHTS, HALOGEN, R/M-BOOM
DECALS, EXTERIOR ANSI
CAB 70/30 PKG
GUARD, VANDALISM
INSTRUCTIONS, ANSI (CAB)
SEAT, H-BACK, W/HEATER,S/AIR
LINES-QC, R11' STICK
REACH 22'8" BOOM PKG
LINES, PILOT, BUCKET, QC
GUARD, TRACK GUIDING SEGMENTED
LIGHTING, CAB (HALOGEN)
COUPLER LINES, REACH BOOM
GUARD, BOTTOM, HEAVY DUTY
IDLER, HEAVY DUTY
COVER, UPPER, STANDARD
CHANGER,HAND CTRL 2-WAY (ANSI)
WASHER, WINDSHIELD UPPER/LOWER
COVER, FENDER, STANDARD
AIR CLEANER, STANDARD
PANEL, STD START SWITCH
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
AM FM RADIOAM FM RADIO
ENGINE ENCLOSURESENGINE ENCLOSURES
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
Additional InformationTRACK, 36" TG GLT (FG)
CAMERA, REAR VIEW
COLD WEATHER START PKG
STICK, REACH 11' TB
JOYSTICK STANDARD STP PKG
CTRL, CAT PIN GRABBER COUPLER
REGIONAL PKG (ADSD-N/CANADA)
COOLANT, COLD WEATHER
LINES, PILOT, BOOM, STD
COUNTERWEIGHT, 19,840 LBS
GUARD, SWIVEL (FG)
COOLING, HIGH AMBIENT
ROLLERS, SINGLE FLANGE, LC-FG
BKT CYL/LINKAGE W/ LIFT PKG
LIGHTS, HALOGEN, R/M-BOOM
DECALS, EXTERIOR ANSI
CAB 70/30 PKG
GUARD, VANDALISM
INSTRUCTIONS, ANSI (CAB)
SEAT, H-BACK, W/HEATER,S/AIR
LINES-QC, R11' STICK
REACH 22'8" BOOM PKG
LINES, PILOT, BUCKET, QC
GUARD, TRACK GUIDING SEGMENTED
LIGHTING, CAB (HALOGEN)
COUPLER LINES, REACH BOOM
GUARD, BOTTOM, HEAVY DUTY
IDLER, HEAVY DUTY
COVER, UPPER, STANDARD
CHANGER,HAND CTRL 2-WAY (ANSI)
WASHER, WINDSHIELD UPPER/LOWER
COVER, FENDER, STANDARD
AIR CLEANER, STANDARD
PANEL, STD START SWITCH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • boom
  • stick
  • bucket
  • final drives
  • undercarriage
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNew swing motor
  • Good
  • Good
attachments / work tools
  • Rockland bucket
boom
  • Normal Wear
  • Good
  • Good
stick
  • Normal Wear
  • Good
  • Good
bucket
  • Rockland
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Dry no leaks observed at time of inspection
  • Good
  • Good
undercarriage
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Track Frame - LeftFair
Track Frame - RightFair
Bushings0.000.00120120
Carrier Rollers 16.816.834946
Carrier Rollers 26.776.775454
Idlers Front0.940.945050
Links0.000.00120120
Shoe Width35.4335.43
Sprocket Segments9.069.06
Track Roller 12.002.003030
Track Roller 22.0420
Track Roller 42.042.042020
Track Roller 62.032.042320
Track Roller 82.042.052018
Track Roller 92.032.042320
Track Shoes1.851.851212
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 570 3240
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone