Quick Search

Caterpillar 349F

Caterpillar 349F

Price
$308,400
Year
2016
Working hours
5,711 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Willmar, MN
+1 612 246 7500
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 349F
CategoryCrawler Excavators
Serial NumberBZ200678
Unit NumberI6174
Catalog Number4482538
Year2016
Hours5,711 h
CountryUnited States
LocationWillmar, MN
Pricing
Price Excluding Tax308,400 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
ENGINE ENCLOSURESENGINE ENCLOSURES
BOOM, 1 PIECEBOOM, 1 PIECE
STICK, LONGSTICK, LONG
UNDERCARRIAGE, LONGUNDERCARRIAGE, LONG
COUNTERWEIGHT REMOVAL SYSTEMCOUNTERWEIGHT REMOVAL SYSTEM
PILOT CONTROLPILOT CONTROL
HAND AND FOOT CONTROLHAND AND FOOT CONTROL
STRAIGHT TRAVEL PEDALSTRAIGHT TRAVEL PEDAL
Additional informationMACHINE CURRENTLY ON RENT. COMPLETE INSPECTION AND PICTURES WILL BE UPDATED WHEN RETURNED FROM RENT.

INSPECTION COMPLETED ... 4799 HOURS
LAST SERVICE: PM3 ... 4799 HOURS

CONTACT YOUR LOCAL TERRITORY MANAGER TO VIEW THIS MACHINE.
IF YOU HAVE AN INTEREST IN THIS MACHINE AND YOU ARE LOCATED IN THE EASTERN UNITED STATES PLEASE CONTACT CHUCK ALLEN AT 218-360-9424 OR EMAIL AT CHARLES.ALLEN...ZIEGLERCAT.COM. IF YOU ARE LOCATED IN THE WESTERN UNITED STATES PLEASE CALL DAN ORSESKE AT 612-246-7500 OR EMAIL AT DANIEL.ORSESKE...ZIEGLERCAT.COM

PLEASE CHECK OUR WEBSITE FOR ALL YOUR USED EQUIPMENT NEEDS ... ... Value Agreement (CVA) 24 month CVA
Special Offers AS IS
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection AS IS
Customer Value Agreement 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • NoWILL BE CLEANED
  • No
  • No
  • NICE LOOKING MACHINE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Yes
  • Yes
  • NO FIRE EXTINGUISHER
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • No
  • No
  • No
  • Yes
  • FULL
  • 100%
  • Good
  • GoodMISSING FASTENER REPLACED 1-2020
  • GoodREPAIRED 1-2020
  • Good
  • Good
  • Good
  • GoodCAB WINDOW LATCH REPAIRED
  • Good
  • Good
  • GoodHAS BEEN REPLACED
  • Good
  • GoodMARCH 2016
  • Good
  • Good
  • Good
engine
800
  • YesMINOR
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • RED EXTENDED LIFE COOLANT
  • NORMAL
  • NONE
  • Good
  • GoodSHOWING USE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • FULL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom
300
  • 24 2"
  • Good
  • Good
  • Good
stick
300
  • 14 1"
  • Good
  • Good
  • Good
bucket
100
  • No
  • NO BUCKET MOUNTED
  • Good
final drives
200
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?NoTRACKS IN GOOD CONDITION
Track Frame - LeftGood
Track Frame - RightGood
Carrier Rollers Front176 MM178 MM3216
Carrier Rollers Rear179 MM178 MM816
Idlers Front22.5 MM23 MM2530
Links126 MM126.5 MM3025
Pins & Bushings (External)70.5 MM70.5 MM5050
Pins & Bushings (Internal)866 MM866 MM1010
Track Roller 1197 MM197 MM1515
Track Roller 2197 MM197 MM1515
Track Roller 3197 MM197 MM1515
Track Roller 4197 MM197 MM1515
Track Roller 5197 MM197 MM1515
Track Roller 6197 MM197 MM1515
Track Roller 7197 MM197 MM1515
Track Roller 8197 MM197 MM1515
Track Roller 9195 MM195 MM2525
Track Shoes (Width)30.5 MM30.5 MM1818
comments, misc. repairs, general remarks
  • TRIMBLE MOUNTS ON H LINK BENT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering