Quick Search

Caterpillar 349F

Caterpillar 349F

Price
$193,000
Year
2015
Working hours
7,842 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Milwaukee, WI
+1 636 384 4021
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 349F
CategoryCrawler Excavators
Serial NumberHPD00262
Unit NumberHPD00262
Catalog Number4819209
Year2015
Hours7,842 h
CountryUnited States
LocationMilwaukee, WI
Pricing
Price Excluding Tax193,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
ENGINEENGINE
Additional informationPACK, DOMESTIC TRUCK
LANE 2 ORDER
CERT EMISSIONS, EPA/EU
INSTRUCTIONS, ANSI (CAB)
PACK, ROLL ON ROLL OFF-TRUCK
STORAGE PROTECTION (DOMESTIC)
BKT CYL/LINKAGE W/ LIFT PKG
CAB 70/30 PKG
COVER, UPPER, STANDARD
PIN GROUP, SPARE
COVER, FENDER, STANDARD
ROLLERS, SINGLE FLANGE, LC-FG
INSTRUCTIONS, ANSI FG(OUTSIDE)
IDLERS, STANDARD
LINES, PILOT, BUCKET, QC
REGIONAL PKG (ADSD-N/CANADA)
LINES, PILOT, BOOM, STD
COUNTERWEIGHT, 19,840 LBS
COLD WEATHER START PKG (NACD)
SIDE CUTTERS, HEAVY DUTY
TIP, EXTRA DUTY
349F L FG HYD EXCAVATOR
REACH 22'8 IN. BOOM PKG
TRACK, 36 IN. TG GLT (FG)
KIT, GROUND TRANSPORTATION
STICK, REACH 12'10 IN. TB
LINES-QC, R12'10 IN. STICK
HEATER, JACKET WATER
RECEPTACLE, JUMP START
BUCKET-GD, 74 IN. 4.04 YD3 (TB)
SEAT, H-BACK, W/HEATER,S/AIR
LIGHTING, CAB (HALOGEN)
GUARD, TRACK GUIDING, CENTER
CAMERA, REAR VIEW
COOLING, HIGH AMBIENT
ENGINE
PANEL, STD START SWITCH
WASHER, WINDSHIELD UPPER/LOWER
LINES-QC, REACH BOOM
PRODUCT LINK, SATELLITE PL321
CHANGER,HAND CTRL 2-WAY (ANSI)
GUARD, BOTTOM, HEAVY DUTY
AIR CLEANER, STANDARD
JOYSTICK STANDARD STP PKG
CTRL, CAT PIN GRABBER COUPLER
BATTERY, HEAVY DUTY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1910
  • No
  • No
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • FairScratches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good1dent on hydraulic pump door
  • Good
safety items
400
  • No
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1500
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good condition
  • Good
  • No
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
hydraulics
1500
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
boom
300
  • Overall good condition
  • Good
  • Good
  • Good
stick
300
  • Overall good condition
  • Good
  • Good
  • Good
bucket
600
  • No
  • Cat
  • Overall good condition
  • 76”
  • Good
  • GoodSlight play in p&b
  • Good
  • Good
  • Good
  • Good
final drives
200
  • Overall good condition
  • Good
  • Good
undercarriage
200
Condition Measurement
(L)
Measurement
(R)
% Worn
(L)
% Worn
(R)
Pins & Bushings Turned?No
Average Life Remaining - UNDERCARRIAGE35-40%
Notes - UNDERCARRIAGEOverall fair condition
Track Frame - LeftGood
Track Frame - RightGood
Track Shoes (Width)35.5”35.5”
comments, misc. repairs, general remarks
  • Overall good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering